1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless steel pressure tank SVR series

Stainless steel pressure tank SVR series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,612.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A stainless steel tank that can be used for the pressurized pumping of liquids.

[Features]
· SVR series stainless steel tanks can be used for the pressurized pumping of liquids by simply adding between 1 to 20 L of liquid to the tank.
· The internal and external surfaces of the main body have been finished with buff polishing, making it easy to clean.
· Because mirror plates are used for base surface within the tank, little liquid residue will be left behind, helping keep it clean.
· Optional extras and work, including liquid level meters, level switches, agitators, and additional tap machining, can be easily incorporated.
· The O-ring seal is made of nitrile rubber as standard.
· Optional specifications available, including Viton, silicone, EPDM, fluoropolymer, Perfluoro, and Kalrez types, etc.

Part Number
SVR-0915
SVR-0915-LG
SVR-0915-LS
SVR-0915-LSLG
SVR-1221
SVR-1221-LG
SVR-1221-LS
SVR-1221-LSLG
SVR-1525
SVR-1525-LG
SVR-1525-LS
SVR-1525-LSLG
SVR-2028
SVR-2028-LG
SVR-2028-LS
SVR-2028-LSLG
SVR-2060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity Scope Section (Lower Limit)
(ℓ)
Capacity Scope Section (Upper Limit)
(ℓ)
Tank Capacity
(ℓ)
I.D.
(mm)
Specifications

฿ 37,612.54

LQS PRESSURE TANK 1 Piece(s) 8 Day(s) 10110 ~ 300196Standard

฿ 47,599.12

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 10110 ~ 300196With level gauge

฿ 46,596.26

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 10110 ~ 300196With level switch

฿ 56,192.56

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 10110 ~ 300196With level switch and level gauge

฿ 55,153.23

LQS PRESSURE TANK 1 Piece(s) 3 Day(s) 10110 ~ 3003133Standard

฿ 65,129.74

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 10110 ~ 3003133With level gauge

฿ 64,126.88

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 10110 ~ 3003133With level switch

฿ 73,723.18

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 10110 ~ 3003133With level switch and level gauge

฿ 63,176.32

LQS PRESSURE TANK 1 Piece(s) 3 Day(s) 101 ~ 510 ~ 3005158Standard

฿ 73,092.99

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 510 ~ 3005158With level gauge

฿ 72,090.12

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 510 ~ 3005158With level switch

฿ 81,686.44

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 510 ~ 3005158With level switch and level gauge

฿ 78,145.94

LQS PRESSURE TANK 1 Piece(s) 5 Day(s) 101 ~ 1010 ~ 30010208Standard

฿ 89,420.53

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010208With level gauge

฿ 88,417.66

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010208With level switch

฿ 98,013.97

LQS PRESSURE TANK 1 Piece(s) 7 Day(s) 101 ~ 1010 ~ 30010208With level switch and level gauge

฿ 93,892.13

LQS PRESSURE TANK 1 Piece(s) 13 Day(s) 101 ~ 2020 ~ 30020208Standard

Loading...

  1. 1

Basic Information

Type Pressure Tanks Normal Operating Pressure(MPa) 0.5 Agitators None

Frequently Asked Questions (FAQ)

Question: What is the structure of the tank bottom port?
Answer: It is an assembly of two parts, an elbow joint and an outport nipple, which can be disassembled.