(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel tank that can be used for pressurized pumping of bottles after placing them into the tank.
[Features]
· SVF series stainless steel tanks that can, after first placing containers such as 1 to 5 L bottles, gallon bottles, or adhesive containers directly into the tank, be used for the pressurized pumping of those materials.
· Materials are easy to replace. As the materials do not directly touch the tank interior, time spent cleaning the main body is reduced.
· Suitable for the pumping of anaerobic materials that induce a reaction when in contact with metals, and for acids that corrode metals, etc.
· Optional extras and work, including liquid level meters, level switches, agitators, and additional tap machining, can be easily incorporated.
· The O-ring seal is made of nitrile rubber as standard.
· Optional specifications available, including Viton, silicone, EPDM, fluoropolymer, Perfluoro, and Kalrez types, etc.
Part Number |
---|
SVF-0925 |
SVF-0925-LS |
SVF-1027 |
SVF-1027-LS |
SVF-1225 |
SVF-1225-LS |
SVF-1525 |
SVF-1525-LS |
SVF-2035 |
SVF-2035-LS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity Scope Section (Lower Limit) (ℓ) | Capacity Scope Section (Upper Limit) (ℓ) | Tank Capacity (ℓ) | I.D. (mm) | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,248.28 | LQS PRESSURE TANK | 1 Piece(s) | 3 Day(s) | 10 | 1 | 10 ~ 300 | 1.8 | 96 | Standard | ||
฿ 41,039.16 | LQS PRESSURE TANK | 1 Piece(s) | 7 Day(s) | 10 | 1 | 10 ~ 300 | 1.8 | 96 | With level switch | ||
฿ 33,016.85 | LQS PRESSURE TANK | 1 Piece(s) | 3 Day(s) | 10 | 1 | 10 ~ 300 | 2.4 | 108 | Standard | ||
฿ 41,669.35 | LQS PRESSURE TANK | 1 Piece(s) | 7 Day(s) | 10 | 1 | 10 ~ 300 | 2.4 | 108 | With level switch | ||
฿ 38,067.51 | LQS PRESSURE TANK | 1 Piece(s) | 3 Day(s) | 10 | 1 | 10 ~ 300 | 3.4 | 133 | Standard | ||
฿ 46,596.26 | LQS PRESSURE TANK | 1 Piece(s) | 7 Day(s) | 10 | 1 | 10 ~ 300 | 3.4 | 133 | With level switch | ||
฿ 52,820.61 | LQS PRESSURE TANK | 1 Piece(s) | 8 Day(s) | 10 | 1 | 10 ~ 300 | 4.8 | 158 | Standard | ||
฿ 61,434.26 | LQS PRESSURE TANK | 1 Piece(s) | 7 Day(s) | 10 | 1 | 10 ~ 300 | 4.8 | 158 | With level switch | ||
฿ 76,434.05 | LQS PRESSURE TANK | 1 Piece(s) | 3 Day(s) | 10 | 1 ~ 10 | 20 ~ 300 | 11.8 | 208 | Standard | ||
฿ 84,006.36 | LQS PRESSURE TANK | 1 Piece(s) | 7 Day(s) | 10 | 1 ~ 10 | 20 ~ 300 | 11.8 | 208 | With level switch |
Loading...
Type | Pressure Tanks | Normal Operating Pressure(MPa) | 0.5 | Agitators | None |
---|
How can we improve?
How can we improve?