1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Additional parts AC adapter

KOG COMPRESSOR

Additional parts AC adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,625.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Additional part AC adapter manufactured by Koganei Corporation who has captured high rating in Japanese pneumatic components. · Adapter for desk top type compressor AD-DPA

Part Number
AD-DPA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,625.83

KOG COMPRESSOR 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Type AC Adapter Input Voltage AC100 to 240V Output Voltage DC24V

Please check the type/dimensions/specifications of the part AD-DPA in the Additional parts AC adapter series.