1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compressor, Desktop Type (DPP-ATD4)

KOG COMPRESSOR

Compressor, Desktop Type (DPP-ATD4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air compressor that can be easily used anywhere.
[Features]
· Horizontal type with compact design.
· Installation area A4 size (210 × 297 mm) (vertical installation is even more space-saving 85 × 297 mm).
· Quiet design having output of 55 dB or less.
· Lightweight - 4.6 kg.
[Applications]
· Because the compressor is designed to be silent, the product can be used in quiet environments and indoors that are not production sites.
· With portable design, the product can be used for exhibitions and test purposes.
*As the compressor is very heavy, it will be delivered on a vehicle from the shipping company. Thank you for your understanding.

Part Number
DPP-ATD4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation method Outlet Port Sealing Plugs

฿ 58,500.00

KOG COMPRESSOR 1 Piece(s) 15 Day(s) VerticallyNo

Loading...

  1. 1

Basic Information

Type Compact Type Lubrication Method Oil-Free Type Maximum Pressure(MPa) 0.55
Discharge Flow Rate (0.5MPa)(L/min) 2.0 Driving Source (Types) Direct Current Driving Source (Rated Voltage) 24V
Noise Emission Value(dB) 55 Compression Method Motor driven Dryers Non-Equipped
Drive Control Method Unloader Control Device Input Power Supply Without AC Adapter

Please check the type/dimensions/specifications of the part DPP-ATD4 in the Compressor, Desktop Type series.

Products with similar specification

Part Number
DPP-ATD4-P
DPP-AYD4
DPP-AYD4-P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipInstallation method Outlet Port Sealing Plugs

฿ 58,554.17

1 Piece(s) 15 Day(s) VerticallyPresence

฿ 58,500.00

1 Piece(s) 15 Day(s) TransverselyNo

฿ 58,554.17

1 Piece(s) 15 Day(s) TransverselyPresence