Small Non-Contact Door Switch [D40Z]

Caution
Product Description
Adopts electromagnetic induction method
Compliant with ISO13849-1 (PLe / Safety Category 4)
Supports applications with high risk level by connecting with safety controller
[Features]
· Highest level of safety supports wide range of applications
· Has non-contact door switch with ISO13849-1 (PLe / Safety Category 4)
[Self-Diagnostic Function]
· A unique electromagnetic induction system for safety by Omron is incorporated, which achieves implementation of a function to detect external wiring errors on the switch.
[Redundant Internal Circuit]
· Thoroughly pursues safety by mutual checking using double CPUs.
[Maximum 30 Controllers Can Be Connected to 1 Controller While Maintaining PLe / Safety Category 4.]
· Can be connected to the safety controller G9SP and the non-contact door switch controller G9SX-NS.
· Select as per application.
[Enables Stable Detection]
· With these electronic switches, stable detection is possible even when the door is slowly closed.
[No Adhesion of Iron Particles]
· As permanent magnets are not used, iron is not attached and the maintenance also becomes easy.
[Checking at the Site]
· The LED indication patterns of the switch enables identification of abnormal conditions at the site.
· Can be easily maintained.
[Centralized Monitoring]
· The auxiliary output supports bipolar NPN/PNP allowing for easy connection with any PLC. The error location can be identified at a glance.
· Using relay for a different polarity is not required.