1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Limit Switch [D4B-□N] (Part Number)

OMRSAFETIES

Safety Limit Switch [D4B-□N]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,818.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Robust safety limit switch with metallic housing.
Certified with direct opening mechanism for both slow action and snap action types.
[Features]
· Direct opening mechanism (only at NC contact side) that opens the contact when an abnormality occurs in contact welding, etc.
· Realized a safety lever setting by using a mechanism where the lever is interlocked with the operating position display board.
· Also equipped with proper operation zone display mechanism.
· Single-action switching between left and right operation directions.
· The sealing structure of the head is reinforced to improve sealing properties (TÜV: IEC IP67, UL: NEMA3, 4, 4X, 6P, 13).

 
Part Number
D4B-4A71N SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Note

฿ 3,373.00

฿ 2,456.89

OMRSAFETIES 1 Piece(s) 38 Day(s) Plunger TypeStandard[Roller Plungers] Roller Plunger--TUV / UL / C-UL / CE / GB(CCC) / CSA / EN------1000------Top roller plunger type------M20-1-conduit type-----2NC contact (slow-action)125 / 250 / 4008 / 14 / 30 / 125 / 250-

Loading...

  1. 1

Basic Information

Main Body Size Standard Operating Temperature Range(°C) -40::80 Protection Structure IP67
Mechanical Operation Frequency(times/min or Less) 120 Rated Conductance Current(A) 10

Please check the type/dimensions/specifications of the part D4B-4A71N in the Safety Limit Switch [D4B-□N] series.

Products with similar specification

Part Number
D4B-2111N
D4B-2115N
D4B-2116N
D4B-2117N BY JPN
D4B-2170N
D4B-2171N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Note

฿ 1,818.00

1 Piece(s) Same day Roller Lever Type (rotation)Standard / Cold Resistance-Standard-CQC / CSA / EN / UL / GB(CCC) / TUV9.41-21±3°-752-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404399.531.5--------G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ17.5×6.6Front mountingSnap ActionPlastic Rollers1NC/1NO----

฿ 2,013.63

1 Piece(s) Same day Roller Lever Type (rotation)Standard / Cold Resistance-Standard-CQC / CSA / EN / UL / GB(CCC) / TUV9.41-21±3°-752-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404399.531.5--------G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ17.5×7Front mountingSnap ActionStainless Steel Roller1NC/1NO----

฿ 2,035.00

1 Piece(s) Same day Roller Lever Type (rotation)Standard / Cold Resistance-Variable Roller Levers-CQC / CSA / EN / UL / GB(CCC) / TUV9.41-21±3°-752-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404399.525-89--------G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ19×7Front mountingSnap ActionPlastic Rollers1NC/1NO----

฿ 2,417.00

1 Piece(s) 5 Day(s) Roller lever typeStandard---CSA / EN / UL / C-UL / CE / GB(CCC) / TUV------3000------Adjustable rod lever type------G1/2 (PF1/2)-1-conduit type-----1NC/1NO contact (snap action)125 / 250 / 4008 / 14 / 30 / 125 / 250BY JPN

฿ 2,202.00

1 Piece(s) Same day Plunger TypeStandard / Cold Resistance[Top Plunger] Top, Plunger--CQC / CSA / EN / UL / GB(CCC) / TUV18.632-7-2-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404397--SUS plunger-535±1---G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ9.2Front mountingSnap Action-1NC/1NO----

฿ 2,139.00

1 Piece(s) Same day Plunger TypeStandard / Cold Resistance[Roller Plungers] Top, Roller Plunger-The Horizontal one way rollerCQC / CSA / EN / UL / GB(CCC) / TUV18.632-7-2-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404397--Stainless Steel Sintering Roller -548±1---G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ12.7×4.8Front mountingSnap ActionStainless Steel Sintering Roller1NC/1NO----