(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
One of the best seller of small size, multi-contact, and a variety of variations.
[Features]
· Direction of insertion port of operation key can be changed; various mounting patterns can be realized because of attachable double chamfer.
· Built-in switches are available in multi-contact types.
· Lock strength is 1,300 N or more.
· Compliant with both general load and micro load.
· M20 is added to conduit opening size.
· Multiple types of metallic heads available.
Part Number |
---|
D4NL-1AFA-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detector Shape | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Conduit size | Details Type | Mounting system | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,889.00 ฿ 3,664.31 | OMRON SWITCH | 1 Piece(s) | Same day | - | Plunger Type | [Top Plunger] Top, Plunger | TUV / UL / GB(CCC) / CQC / CSA / EN | 15 | 9 | Mutual insulation double-throw | DC125V / DC250V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+1NC/1NO | General type key (resin) | Mechanical lock / DC24V solenoid release | - | - | - | - | - |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::55 |
---|---|---|---|---|---|
Protection Structure | IP67 | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 30 |
Please check the type/dimensions/specifications of the part D4NL-1AFA-B in the Small Electromagnetic Lock Safety Door Switch [D4NL] series.
Part Number |
---|
D4NL-1AFB-B |
D4NL-1AFG-B |
D4NL-1BFA-B |
D4NL-1BFG-B |
D4NL-1CFA-B |
D4NL-1CFG-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detector Shape | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Conduit size | Details Type | Mounting system | Contact format | Release key type | Lock / release system | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,413.00 | 1 Piece(s) | 45 Day(s) | - | - | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | 10 to 115 V AC/DC Drive type (Orange LED) | Pg13.5 | Standard type | 4-direction mounting supported (front direction at shipment) | - | General type (resin) / bottom | AC110V solenoid release method | 1NC/1NO contact (slow-action) + 1NC/1NO contact (slow-action) | 120 / 240 | 125 / 250 | Plastic | Door switch | ||
฿ 5,239.00 | 1 Piece(s) | Same day | - | Plunger Type | [Top Plunger] Panel Mounted Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+1NC/1NO | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - | ||
฿ 6,003.00 | 1 Piece(s) | 45 Day(s) | - | Plunger Type | [Top Plunger] Top, Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+2NC | General type key (resin) | Mechanical lock / DC24V solenoid release | - | - | - | - | - | ||
฿ 6,352.00 | 1 Piece(s) | 45 Day(s) | - | Plunger Type | [Top Plunger] Panel Mounted Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 1NC/1NO+2NC | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - | ||
฿ 4,889.00 | 1 Piece(s) | Same day | - | Plunger Type | [Top Plunger] Top, Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 2NC+1NC/1NO | General type key (resin) | Mechanical lock / DC24V solenoid release | - | - | - | - | - | ||
฿ 4,763.00 | 1 Piece(s) | 3 Day(s) | - | Plunger Type | [Top Plunger] Panel Mounted Plunger | CQC / CSA / EN / UL / GB(CCC) / TUV | 15 | 9 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 88.5 | 30.5 | 95 | AC/DC10 - 115V drive type (orange LED) | Pg13.5 | Caster | 4-direction mounting supported (front direction at shipment) / plastic | 2NC+1NC/1NO | General type key (resin) | DC24V solenoid lock / mechanical release scheme | - | - | - | - | - |
How can we improve?
How can we improve?