Small Electromagnetic Lock Safety Door Switch [D4NL]

Caution
Product Description
One of the best seller of small size, multi-contact, and a variety of variations.
[Features]
· Direction of insertion port of operation key can be changed; various mounting patterns can be realized because of attachable double chamfer.
· Built-in switches are available in multi-contact types.
· Lock strength is 1,300 N or more.
· Compliant with both general load and micro load.
· M20 is added to conduit opening size.
· Multiple types of metallic heads available.
Dimensional Drawing of OMRON Limit Switch


Note 1. Limit Switch, The dimensional tolerance of parts not specified in the above external dimension diagrams for each model is ±0.4 mm.
2. There is variation in the simultaneity of the ON/OFF action of contacts with 2 or more poles (2NC, 2NC/1NO, 3NC), so please check before use.
Specification Table of OMRON Limit Switch
Structure of Limit Switch

Performance of Limit Switch
| Interlock Type of Limit Switch | Type 2 (EN ISO 14119) | |
|---|---|---|
| Coding Level | Low level coded (EN ISO 14119) | |
| Protective structure*1 | IP67 (EN60947-5-1) | |
| Durability*2 | Mechanical | Over 1 million times |
| Electrical | 500,000 times or more (AC250V 3A, with resistive load) *3 | |
| Allowable Operating Speed | 0.05 to 0.5 m/s | |
| Permitted operation frequency | Maximum 30 times/min | |
| Direct opening action*4 | Minimum 60N (EN60947-5-1) | |
| Direct opening movement*4 | Minimum 10mm (EN60947-5-1) | |
| Lock strength (Fzh) *5 | Minimum 1,300N | |
| Contact Resistance | 25mΩ or less (per contact) | |
| Minimum applicable load*6 | DC5V 1mA resistive load (N level reference value) | |
| Rated insulation voltage (Ui) | 300V (EN60947-5-1) | |
| Rated Frequency | 50/60Hz | |
| Electric shock protection class | Class II (double insulated)![]() | |
| Pollution level (usage environment) | Pollution degree 3 (EN60947-5-1) | |
| Impulse withstand voltage (Uimp) (EN60947-5-1) | Between same-polarity terminals | 2.5kV |
| Between different terminals | 4kV | |
| Between each terminal and non-current-carrying metal parts | 6kV | |
| Insulation resistance | 100MΩ or more (at DC500V mega) | |
| Contact Gap | Minimum 2 x 2 mm | |
| vibration | malfunction | 10 to 55Hz, single amplitude 0.75mm |
| impact | Durability | 1,000m/s2 ormore |
| malfunction | 100m/s2 ormore | |
| Conditional Short Circuit Current | 100A (EN60947-5-1) | |
| Rated open thermal current (Ith) | 10A (EN60947-5-1) | |
| Ambient temperature | -10 to +55℃ (but do not freeze) | |
| Ambient humidity | 95% RH or less | |
| mass | Approx. 370g (D4NL-1AFA-B) | |
Note 1. The above values are initial values of Limit Switch.
2. The switch contacts are compatible with both normal and micro loads, but once a load has been opened or closed, a load with a smaller capacity cannot be connected to the contacts. Otherwise,
the contact surface may become rough and the contact reliability may be impaired.
*1. This protective structure is based on a test method based on the standard (EN60947-5-1), and the sealability under the actual usage environment and conditions should be confirmed in advance.
The switch box body is protected from the intrusion of dust and water, but the operation key insertion port in the head part should not be exposed to cutting chips, water, chemicals, etc. This
may cause early wear, damage, and failure of Limit Switch.
*2. The durability conditions are for an ambient temperature of 5 to 35°C and an ambient humidity of 40 to 70% RH.
*3. Do not apply AC250V 3A to two or more circuits.
*4. Please ensure this for safe use.
*5. Based on the evaluation method of EN ISO14119.
*6. This value may change depending on the switching frequency, environmental conditions, reliability level, etc. Please check with the actual load in advance.
