Small Safety Limit Switch [D4N]

Brand :
OMRON

Caution

    Product Description

    Standard safety limit switches. A full range of products provided globally.
    [Features]
    · Available with the following range of contact configurations: 1NC/1NO, 2NC, 2NC/1NO, 3NC (MBB specification for the throw action).
    · Easily replaceable and labor-saving M12 connector types are also available.
    · Highly reliable gold-plated contacts used as standard. Can be used with both general loads and micro loads.

    Drawing

    1 conduit type


    *The dimensional tolerance for the parts not specified in the drawings of each model above is +/- 0.4 mm.
    *For the M12 connector section, please refer to "1 Conduit Type Common to M12 Connector Type".

     

    Product Specification

    Structure

    Compact safety limit switch D4N structural drawing

    Performance

    Protective structure*1IP67 (EN60947-5-1)
    Durability*2MechanicalMore than 1 million times
    Electrical500,000 operations or more (250 V AC 3 A resistive load) *3
    300,000 operations or more (250 V AC 10 A resistive load)
    Allowable operation speed1 to 500 mm/s (Model D4N-1A20R)
    Allowable operation frequencymaximum 30 times/min
    Contact resistance25 mΩ or less
    Minimum applicable load*45 V DC 1 mA resistive load (N-level reference value)
    Rated insulation voltage (Ui)300V
    Rated frequency50/60 Hz
    Appliance ClassClass II (double insulation)
    Pollution degree (operating environment)Pollution degree 3 (EN60947-5-1)
    Impulse withstand voltage
    (EN60947-5-1)
    Between terminals of the same polarity2.5 kV
    Between different pole terminals4 kV
    Between each terminal and non-current-carrying metal part6 kV
    Insulation resistance100 MΩ or more
    Contact gapMinimum 2 x 2 mm
    VibrationMalfunction10 to 55 Hz, Half amplitude 0.75 mm
    ImpactEndurance1,000 m/s2
    Malfunction300 m/s2
    Conditional short circuit current100 A (EN60947-5-1)
    Rated contact current (Ith)10 A (EN60947-5-1)
    Operating ambient temperature-30 to +70°C (no freezing)
    Operating Ambient Humidity95% RH or less
    WeightApprox. 92 g (for model D4N-1A20R)

    *1. The values given above are initial values.
    2. Once a load has been switched by the contact, do not use it with a load of lower capacity connected.
    The surface of the contact may become rough, which could compromise contact reliability.
    *1. This protective structure is based on test methods according to the standard (EN60947-5-1). Please confirm the sealing performance in advance under actual operating environment and usage conditions.
    The switch box itself is protected against the ingress of dust, oil, and water; however, please use it in a location where chips, oil, water, or chemicals will not come into contact with the operation key insertion slot on the head section.
    This may cause premature wear, damage, or malfunction.
    *2. The durability conditions are based on an ambient temperature of 5 to 35°C and an ambient humidity of 40 to 70% RH.
    *3. Do not apply 250 V AC 3 A to more than two circuits.
    *4. This value may vary depending on switching frequency, environmental conditions, and reliability level. Please check with the actual load in advance.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small Safety Limit Switch [D4N] | OMRON | MISUMI Thailand