(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact safety hinge door switch made up of resin and supporting reduction in space of machine
Part Number |
---|
D4NH-2BAS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Acquired Standards | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Movement After the Operation OT (mm) | Conduit size | Specification of Terminal | Details Type | O.D. | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,846.00 ฿ 1,119.05 | OMRON SWITCH | 1 Piece(s) | Same day | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC125V / DC250V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -30::70 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 30 |
Please check the type/dimensions/specifications of the part D4NH-2BAS in the Small safety door hinge door switch series.
Part Number |
---|
D4NH-1BBC |
D4NH-2AAS |
D4NH-2ABC |
D4NH-2BBC |
D4NH-2CAS |
D4NH-2CBC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Acquired Standards | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Movement After the Operation OT (mm) | Conduit size | Specification of Terminal | Details Type | O.D. | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,846.00 | 1 Piece(s) | 5 Day(s) | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | Pg13.5 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - | ||
฿ 2,590.00 | 1 Piece(s) | 45 Day(s) | Rotating lever type (shaft only) | Standard / Cold Resistance | Side plunger | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 31.5 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, shaft type | φ12.5 | Slow action (direct circuit opening operation included) | 1NC/1NO | - | - | - | - | ||
฿ 3,047.00 | 1 Piece(s) | Same day | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 1NC/1NO | - | - | - | - | ||
฿ 1,846.00 | 1 Piece(s) | 5 Day(s) | [Others] Cam arm type | Standard / Cold Resistance | - | EN | 7-19 | Mutual insulation double-throw | DC250V / DC125V | 2.5 | 31 | 37.9 | 82.5 | Side / plunger type | 0.15 | G1/2 | Screw clamp terminal type | Single conduit type, arm lever type | - | Slow action (direct circuit opening operation included) | 2NC | - | - | - | - | ||
฿ 1,893.00 | 1 Piece(s) | 5 Day(s) | - | Standard | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | Shaft type | - | G1/2 (1-conduit type) | - | - | - | - | - | 2NC/1NO contact (slow action) | 120 / 240 | 125 / 250 | Non-contact door switch | ||
฿ 3,045.00 | 1 Piece(s) | 45 Day(s) | - | Standard | - | EN / UL / C-UL / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | Arm lever type | - | G1/2 (1-conduit type) | - | - | - | - | - | 2NC/1NO contact (slow action) | 120 / 240 | 125 / 250 | Non-contact door switch |
How can we improve?
How can we improve?