(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Next generation security door switch that supports multi-contacts, reduced man-hours and micro loads
[Features]
· As for the contact configuration, 3 contact types of 2NC / 1NO and 3NC are available in addition to the conventional 1NC / 1NO and 2NC.
· M12 connector types are now also available for reduced man-hours and for facilitating replacement work.
· Standardized gold-clad contacts provide high contact reliability. Can be used with both general loads and micro loads.
· Multiple types of metallic heads available.
Part Number |
---|
D4NS-4BF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detector Shape | Environment | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Operating Position OP (mm) | Conduit size | Details Type | Mounting system | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Specifications | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,311.67 | OMRON SWITCH | 1 Piece(s) | Same day | - | [Others] Key | Standard / Cold Resistance | -30~70 | UL / GB(CCC) / EN | IP67 | 15 | 6±3 | 28 | Mutual insulation double-throw | 100 | 30 | DC125V / DC250V | 2.5 | 31 | 30.6 | 96 | 10 | M20 | 1 Conduit Shape | - | 4-direction mounting supported (front direction at shipment) / plastic | 2NC | - | - | - | - | - | - |
Loading...
Main Body Size | Small |
---|
Please check the type/dimensions/specifications of the part D4NS-4BF in the Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK] series.
Part Number |
---|
D4NS-1DF |
D4NS-1FF |
D4NS-2AD |
D4NS-4CF |
D4NS-4DF |
D4NS-4FF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Detector Shape | Environment | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Operating Position OP (mm) | Conduit size | Details Type | Mounting system | Direction of Operation | Contact format | Built-in Switch Specification | AC Rated Voltage | DC Rated Voltage | Head Material | Specifications | Door Switch Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,184.00 | 1 Piece(s) | 50 Day(s) | - | [Others] Key | Standard / Cold Resistance | -30~70 | EN / UL / GB(CCC) | IP67 | 15 | 6±3 | 28 | Mutual insulation double-throw | 100 | 30 | DC250V / DC125V | 2.5 | 31 | 30.6 | 96 | 10 | Pg13.5 | 1 Conduit Shape | - | 4-direction mounting supported (front direction at shipment) / plastic | 3NC | - | - | - | - | - | - | ||
฿ 1,520.00 | 1 Piece(s) | 45 Day(s) | - | - | Standard | -30~70 | EN / UL / C-UL / CE / GB(CCC) / TUV | IP67 | - | - | - | - | 100 | 30 | - | - | - | - | - | - | Pg13.5 (1-conduit type) | Standard type | 4-direction mounting supported (front direction at shipment) | - | - | 2NC/1NO contact (MBB) | 120 / 240 | 125 / 250 | Plastic | - | Door switch | ||
฿ 1,610.00 | 1 Piece(s) | 50 Day(s) | - | - | Standard | -30~70 | EN / UL / C-UL / CE / GB(CCC) / TUV | IP67 | - | - | - | - | 100 | 30 | - | - | - | - | - | - | G1/2 (1-conduit type) | Standard type | 4-direction mounting supported (front direction at shipment) | - | - | 1NC/1NO contact (slow-action) | 120 / 240 | 125 / 250 | Metal | - | Door switch | ||
฿ 1,186.00 | 1 Piece(s) | 50 Day(s) | - | [Others] Key | Standard / Cold Resistance | -30~70 | EN / UL / GB(CCC) | IP67 | 15 | 6±3 | 28 | Mutual insulation double-throw | 100 | 30 | DC250V / DC125V | 2.5 | 31 | 30.6 | 96 | 10 | M20 | 1 Conduit Shape | - | 4-direction mounting supported (front direction at shipment) / plastic | 2NC/1NO | - | - | - | - | - | - | ||
฿ 1,418.00 | 1 Piece(s) | 45 Day(s) | - | [Others] Key | Standard / Cold Resistance | -30~70 | EN / UL / GB(CCC) | IP67 | 15 | 6±3 | 28 | Mutual insulation double-throw | 100 | 30 | DC250V / DC125V | 2.5 | 31 | 30.6 | 96 | 10 | M20 | 1 Conduit Shape | - | 4-direction mounting supported (front direction at shipment) / plastic | 3NC | - | - | - | - | - | - | ||
฿ 1,543.00 | 1 Piece(s) | 45 Day(s) | - | - | Standard | -30~70 | EN / UL / C-UL / CE / GB(CCC) / TUV | IP67 | - | - | - | - | 100 | 30 | - | - | - | - | - | - | M20 (1-conduit type) | Standard type | 4-direction mounting supported (front direction at shipment) | - | - | 2NC/1NO contact (MBB) | 120 / 240 | 125 / 250 | Plastic | - | Door switch |
How can we improve?
How can we improve?