1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK] (Part Number)

OMRONSWITCH

Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 935.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Next generation security door switch that supports multi-contacts, reduced man-hours and micro loads
[Features]
· As for the contact configuration, 3 contact types of 2NC / 1NO and 3NC are available in addition to the conventional 1NC / 1NO and 2NC.
· M12 connector types are now also available for reduced man-hours and for facilitating replacement work.
· Standardized gold-clad contacts provide high contact reliability. Can be used with both general loads and micro loads.
· Multiple types of metallic heads available.

 
Part Number
D4NS-2DF SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetector Shape Environment Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Operating Position OP
(mm)
Conduit size Details Type Mounting system Direction of Operation Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Specifications Door Switch Type

฿ 1,427.83

฿ 820.00

OMRONSWITCH 1 Piece(s) Same day -[Others] KeyStandard / Cold Resistance-30~70UL / GB(CCC) / ENIP67156±328Mutual insulation double-throw10030DC125V / DC250V2.53130.69610G1/21 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic3NC------

Loading...

  1. 1

Basic Information

Main Body Size Small

Please check the type/dimensions/specifications of the part D4NS-2DF in the Small Safety Door Switch / Slide Key Unit [D4NS/D4NS-SK] series.

Products with similar specification

Part Number
D4NS-1DF
D4NS-1FF
D4NS-2AD
D4NS-4AF
D4NS-4BF
D4NS-4CF
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetector Shape Environment Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Operating Position OP
(mm)
Conduit size Details Type Mounting system Direction of Operation Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Specifications Door Switch Type

฿ 1,184.00

1 Piece(s) 38 Day(s) -[Others] KeyStandard / Cold Resistance-30~70EN / UL / GB(CCC)IP67156±328Mutual insulation double-throw10030DC250V / DC125V2.53130.69610Pg13.51 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic3NC------

฿ 1,520.00

1 Piece(s) 38 Day(s) --Standard-30~70EN / UL / C-UL / CE / GB(CCC) / TUVIP67----10030------Pg13.5 (1-conduit type)Standard type4-direction mounting supported (front direction at shipment)--2NC/1NO contact (MBB)120 / 240125 / 250Plastic-Door switch

฿ 1,610.00

1 Piece(s) 38 Day(s) --Standard-30~70EN / UL / C-UL / CE / GB(CCC) / TUVIP67----10030------G1/2 (1-conduit type)Standard type4-direction mounting supported (front direction at shipment)--1NC/1NO contact (slow-action)120 / 240125 / 250Metal-Door switch

฿ 935.00

1 Piece(s) Same day -[Others] KeyStandard / Cold Resistance-30~70EN / UL / GB(CCC)IP67156±328Mutual insulation double-throw10030DC250V / DC125V2.53130.69610M201 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic1NC/1NO------

฿ 1,311.67

1 Piece(s) Same day -[Others] KeyStandard / Cold Resistance-30~70EN / UL / GB(CCC)IP67156±328Mutual insulation double-throw10030DC250V / DC125V2.53130.69610M201 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic2NC------

฿ 1,186.00

1 Piece(s) 38 Day(s) -[Others] KeyStandard / Cold Resistance-30~70EN / UL / GB(CCC)IP67156±328Mutual insulation double-throw10030DC250V / DC125V2.53130.69610M201 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic2NC/1NO------