1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Door Switch [D4BS] (Part Number)

LimitSwitches

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 255.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Blocks the control circuit by directly opening the contact by using the dedicated operation key when opening a protective door, such as for machine tools.

[Features]
· Approved by EN (TÜV) standards compliant with CE markings.
· Approved by UL, CSA.
· Opening the switch contact at the time of opening protective cover by using the direct opening mechanism (only on NC contact side).
· Approval of EN standard direct opening operation is shown by marking the switch.
· Prevents error operation and fake operation by using a dedicated operation key.
· A wide temperature range of -40 to +80°C.
· The protective structure of the switch enclosure is approved by IP67 (EN60947-5-1).

 
Part Number
D4BS-1AFS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage Door Switch Type

฿ 2,345.00

฿ 1,337.12

LimitSwitches 1 Piece(s) Same day [Others] KeyStandard / Cold ResistanceTUV / UL / GB(CCC) / CQC / CSA / EN19.6110±523Mutual insulation double-throwAC100/125V / More than AC300V1040 -0/+141111.5--------Pg13.5Ground terminal (with screws)CasterFrontSlow action-2NC---

Loading...

  1. 1

Basic Information

Main Body Size Standard Operating Temperature Range(°C) -40::80 Protection Structure IP67
Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4BS-1AFS in the Safety Door Switch [D4BS] series.

Products with similar specification

Part Number
D4BS-15FS
D4BS-25FS
D4BS-2AFS
D4BS-45FS
D4BS-4AFS
D4BS-K1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipDetector Shape Environment Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage Door Switch Type

฿ 1,964.00

1 Piece(s) Same day [Others] KeyStandard / Cold ResistanceCQC / CSA / EN / UL / GB(CCC) / TUV19.6110±523Mutual insulation double-throwAC100/125V / More than AC300V1040 -0/+141111.5--------Pg13.5Ground terminal (with screws)CasterFrontSlow action-1NC/1NO---

฿ 1,904.00

1 Piece(s) Same day [Others] KeyStandard / Cold ResistanceCQC / CSA / EN / UL / GB(CCC) / TUV19.6110±523Mutual insulation double-throwAC100/125V / More than AC300V1040 -0/+141111.5--------G1/2Ground terminal (with screws)CasterFrontSlow action-1NC/1NO---

฿ 2,078.00

1 Piece(s) Same day [Others] KeyStandard / Cold ResistanceCQC / CSA / EN / UL / GB(CCC) / TUV19.6110±523Mutual insulation double-throwAC100/125V / More than AC300V1040 -0/+141111.5--------G1/2Ground terminal (with screws)CasterFrontSlow action-2NC---

฿ 1,893.00

1 Piece(s) 45 Day(s) -StandardCSA / EN / UL / C-UL / CE / GB(CCC) / TUV-----------------M20 (1-conduit type)-Body4-direction mounting supported (front direction at shipment)---1NC/1NO contact (slow-action)120 / 240 / 480 / 600Door switch

฿ 2,067.00

1 Piece(s) 45 Day(s) -StandardCSA / EN / UL / C-UL / CE / GB(CCC) / TUV-----------------M20 (1-conduit type)-Body4-direction mounting supported (front direction at shipment)---2NC contact (slow-action)120 / 240 / 480 / 600Door switch

฿ 255.00

1 Piece(s) Same day -Standard / Cold ResistanceCQC / CSA / EN / UL / GB(CCC) / TUV----AC100/125V / More than AC300V10262078.7----------Operation key main bodyHorizontal Mounting------