Safety Door Switch [D4BS]

Caution
Product Description
Blocks the control circuit by directly opening the contact by using the dedicated operation key when opening a protective door, such as for machine tools.
[Features]
· Approved by EN (TÜV) standards compliant with CE markings.
· Approved by UL, CSA.
· Opening the switch contact at the time of opening protective cover by using the direct opening mechanism (only on NC contact side).
· Approval of EN standard direct opening operation is shown by marking the switch.
· Prevents error operation and fake operation by using a dedicated operation key.
· A wide temperature range of -40 to +80°C.
· The protective structure of the switch enclosure is approved by IP67 (EN60947-5-1).
Dimensional Drawing of OMRON Limit Switch
Limit Switch 1 Conduit Type

Note 1. The dimensional tolerance of the parts not specified in the above external dimensions of each model is ±0.4mm.
2. There is variation in the simultaneity of the ON/OFF action of the 2NC contacts, so please check before use.
* Conduit Limit Switch size Model
D4BS-1 FS: Pg13.5
Limit Switch Model D4BS-2 FS: G1/2
Limit Switch Model D4BS-4 FS: M20
Limit Switch Operation Keys

Specification Table of OMRON Limit Switch
Limit Switch Structure

Limit Switch Performance
| Interlock Type | Limit Switch Type 2 (EN ISO 14119) | |
|---|---|---|
| Coding Level | Low level coded (EN ISO 14119) | |
| Protective structure*1 | IP67 (EN60947-5-1) | |
| Durability*2 | Mechanical | Over 1 million times |
| Electrical | Over 500,000 times (AC250V 10A resistive load) | |
| Allowable Operating Speed | 0.1 to 0.5 m/s | |
| Permitted operation frequency | Maximum 30 times/min | |
| Direct opening action force*3 | Minimum 19.61N (EN60947-5-1) | |
| Direct opening movement*3 | Minimum 20mm (EN60947-5-1) | |
| Contact Resistance | 25mΩ or less | |
| Rated insulation voltage (Ui) | 600V (EN60947-5-1) | |
| Rated Frequency | 50/60Hz | |
| Electric shock protection class | Class I (with earth terminal) | |
| Pollution level (usage environment) | 3 (EN60947-5-1) | |
| Impulse withstand voltage (Uimp) (EN60947-5-1) | Between same-polarity terminals | 4kV |
| Between different terminals | ||
| Between each terminal and earth | ||
| Insulation resistance | Between same-polarity and different-polarity terminals, between each terminal and earth, between each terminal and non-current-carrying metal parts: 100MΩ or more (DC500V megger) | |
| Contact Gap | Minimum 2 x 2 mm | |
| vibration | malfunction | 10 to 55Hz, single amplitude 0.65mm |
| impact | Durability | 1,000m/s2or more (IEC68-2-27) |
| malfunction | 300m/s2or more (IEC68-2-27) | |
| Conditional Short Circuit Current | 100A (EN60947-5-1) | |
| Rated sealed thermal current (Ithe) | 20A (EN60947-5-1) | |
| Ambient temperature | -40 to +80℃ (but do not freeze) | |
| Ambient humidity | 95% RH or less | |
| mass | Approx. 285g (for D4BS-15FS) | |
Note: The above values are initial values.
*1. This protection structure is based on a test method based on the standard (EN60947-5-1), so please check the sealing performance in the actual environment and conditions of use in advance.
The Limit Switch box body is protected from the intrusion of dust and water, but please use it in a place where cutting chips, water, chemicals, etc. will not come into contact with the operation key insertionport in the head part.
It may cause early wear, damage, and failure.
*2. The durability conditions are at an ambient Limit Switch of 5 to 35°C and an ambient humidity of 40 to 70% RH.
*3. Please ensure that you use it safely.