Slim Type Safety / Door Switch [D4GS-N]

Caution
Product Description
[Features]
· IP67 compliant thin door switch.
· Slim type with 17 mm width (3 contacts).
· Usable on both front or back surfaces due to reversible structure.
· Built-in switch is available with 2 or 3 contacts.
· Operation key that adopts a structure to absorb vibration and shocks using rubber in mounting hole.
· Protective structure IP67
Dimensional Drawing of OMRON Limit Switch
Limit Switch Main unit

Note 1. In the above external dimensions of each model, the dimensional tolerance of unspecified parts is ±0.4mm. ( ) dimensions are reference values.
2. There is variation in the simultaneity of the ON/OFF action of contacts with 2 or more poles (2NC, 2NC/1NO. 3NC), so please check before use.
Limit Switch Operation Keys

Note: In the above dimensional diagrams for each model, the dimensional tolerance for unspecified parts is ±0.4 mm. Dimensions in parentheses are reference values.
Specification Table of OMRON Limit Switch
Limit Switch Structure

Limit Switch Performance
| Interlock Type | Type 2 (EN ISO 14119) | |
|---|---|---|
| Coding Level | Low level coded (EN ISO 14119) | |
| Protective structure*1 | IP67 (EN60947-5-1) | |
| Durability*2 | Mechanical | Over 1 million times |
| Electrical | Over 100,000 times (AC125V 1A resistive load) * 3 | |
| Allowable Operating Speed | 0.1 to 0.5 m/s | |
| Permitted operation frequency | Maximum 30 times/min | |
| Direct opening action*4 | Minimum 60N | |
| Direct opening movement*4 | Minimum 10mm | |
| Contact Resistance | 300mΩ or less (with 1m cable) 500mΩ or less (with 3m cable) 700mΩ or less (with 5m cable) | |
| Minimum applicable load*5 | DC24V 4mA resistive load (N level reference value) | |
| Rated insulation voltage (Ui) | 250V | |
| Rated Frequency | 50/60Hz | |
| Electric shock protection class | Class II (double insulated)![]() | |
| Pollution level (usage environment) | Pollution degree 3 (EN60947-5-1) | |
| Impulse withstand voltage (Uimp) (EN60947-5-1) | Between same-polarity terminals | 2.5kV |
| Between different terminals | 4kV | |
| Between each terminal and non-current-carrying metal parts | 6kV | |
| Insulation resistance | Between terminals of the same polarity and different polarity, and between each terminal and non-current-carrying metal parts: 100MΩ or more (DC500V megger) | |
| Contact Gap | Minimum 2 x 2 mm | |
| vibration | malfunction | 10 to 55Hz, single amplitude 0.35mm |
| impact | Durability | 1,000m/s2 ormore |
| malfunction | 300m/s2 ormore | |
| Conditional Short Circuit Current | 100A (EN60947-5-1) | |
| Rated open thermal current (Ith) | 2.5A (EN60947-5-1) | |
| Ambient temperature | -30 to +70℃ (but do not freeze) | |
| Ambient humidity | 95% RH or less | |
| cable | UL2464 No.22AWG Finished outer diameter φ7.2mm | |
| mass | Approx. 120g (with D4GS-N1R cable, 1m) | |
Note 1. The above values are initial values.
2. The switch contacts are compatible with both normal and micro loads. However, once a load has been opened or closed, a load with a smaller capacity cannot be connected to the contacts. This may cause
the contact surface to become rough and the contact reliability to be impaired.
*1. This protective structure is based on a test method based on the standard (EN60947-5-1), and the sealability under the actual usage environment and conditions should be confirmed in advance.
The switch box body is protected from the intrusion of dust and water, but the operation key insertion port on the head should not be exposed to cutting chips, water, chemicals, etc.
This may cause early wear, damage, and failure.
*2. The durability conditions are for an ambient temperature of 5 to 35°C and an ambient humidity of 40 to 70% RH.
*3. Do not apply 125V AC 1A to two or more circuits.
*4. Please ensure this for safe use.
*5. Reference value for micro loads.
This value may change depending on the switching frequency, environmental conditions, reliability level, etc. Please check with the actual load in advance.
