(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Compact and high accuracy seal switch
[Features]
· Compact and high accuracy seal switch with high durability of 10 million times or more, and high repeatability due to built-in micro switch.
· Fitting pitch same as Z type.
· Power required for operation (OF) is less as compared to the general limit switch.
· Operation display convenient for maintenance and inspection is also available.
· Approve by EN(TÜV), UL, CCC
Detector Shape | Plunger Type | Main Body Size | Small | Environment | Standard |
---|---|---|---|---|---|
Plunger Shape Type | Panel Mounted Plunger | Operating Temperature Range(°C) | -10::80 | Force Required for Push Side O.F.(N) | 11.8 |
Contact Type | Single Pole Double Throw | Mechanical Operation Frequency(times/min or Less) | 120 | Rated Operating Voltage(V) | DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V |
Indicator Light | LED | Details Type | Caster | Mounting system | Panel-mounted / side-mounted |
Please check the type/dimensions/specifications of the part ZC-Q55-L4 in the Compact Insertion Switch series.
How can we improve?
How can we improve?