(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A stainless steel, general-purpose 600 type ball valve type screw-in fitting (butterfly handle), manufactured by KITZ, a company known for the top-class quality and proven track record in Japan for screw-in fittings and piping components.
Part Number |
---|
UTKMW-8A |
UTKMW-10A |
UTKMW-15A |
UTKMW-20A |
UTKMW-25A |
UTKW-8A |
UTKW-10A |
UTKW-15A |
UTKW-20A |
UTKW-25A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Supply Side, Plumbing Thread Nominal | Control Side, Plumbing Thread Nominal |
---|---|---|---|---|---|---|---|---|
฿ 924.77 ฿ 503.72 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS14A | 1/4B(8A) | 1/4B(8A) | ||
฿ 700.33 ฿ 454.72 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS14A | 3/8B(10A) | 3/8B(10A) | ||
฿ 1,157.03 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS14A | 1/2B(15A) | 1/2B(15A) | ||
฿ 1,054.38 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS14A | 3/4B(20A) | 3/4B(20A) | ||
฿ 1,599.62 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | [Stainless Steel Cast] SCS14A | 1B(25A) | 1B(25A) | ||
฿ 520.65 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 1/4B(8A) | 1/4B(8A) | ||
฿ 550.45 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 3/8B(10A) | 3/8B(10A) | ||
฿ 1,231.66 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 1/2B(15A) | 1/2B(15A) | ||
฿ 788.52 | STAINLESS STEEL VALVE | 1 Piece(s) | Same day | [Stainless Steel Cast] SCS13A | 3/4B(20A) | 3/4B(20A) | ||
฿ 1,149.29 | STAINLESS STEEL VALVE | 1 Piece(s) | 3 Day(s) | [Stainless Steel Cast] SCS13A | 1B(25A) | 1B(25A) |
Loading...
Main Body Shape | Straight | Applicable Fluid | Water | Nominal Pressure | 600 Type |
---|---|---|---|---|---|
Ball Valve Type | Reduced Bore | Supply Side, Connection Type | Rc | Control Side, Connection Type | Rc |
Handle Shape | Butterfly Shaped Handle | Body Lining | No | Operation Method | Manual |
How can we improve?
How can we improve?