1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sanitary Fittings - Special Part F(N)B-T - Blind Ferrule & Nut with Handle

Sanitary Fittings - Special Part F(N)B-T - Blind Ferrule & Nut with Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,287.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Blind with handle rule & nut.
[Features]
·Since it has a handle, you can attach a chain (sold separately), etc., so you don't have to worry about losing it.
·Material is stainless steel 304 / wetted part is stainless steel 316 L.
[Applications]
·Ideal for various stainless steel sanitary piping.

 
Part Number
FB-T-S1-10S
FB-T-S1-15S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal Diameter

฿ 1,287.10

CNS SANITARY FITTING 1 Piece(s) 3 Day(s) 101S

฿ 1,287.10

CNS SANITARY FITTING 1 Piece(s) 3 Day(s) 101.5S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape Cap Connection Type (between Equal Type/Dia. Fittings) Ferrule
Range of Nominal Outside Diameter 1.0S~2.0S Fitting Material SUS304

Frequently Asked Questions (FAQ)

Question: Why is the chain mounted?
Answer: To prevent loss due to falling.