1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Valve - CSM Sanitary Mini Ball Valve

CNS SANITARY VALVE

Stainless Steel Valve - CSM Sanitary Mini Ball Valve
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,953.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Sanitary mini ball sanitary valve with a buffed finish.
[Features]
·All wetted parts are stainless steel 316 L. All gaskets are PTFE.
·Three piece body, full boat construction.
·The bolt tightening structure allows disassembly and cleaning.
·Hygienic with inner #400 buffing finish.
·A hole is provided in the rib at the bottom of the handle, making it ideal for attaching a tag plate and fixing the handle.
[Applications]
·For sanitary piping, it can be used in small diameter lines of 8 to 15 A.

Part Number
CSM-FS3-10A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 7,953.03

CNS SANITARY VALVE 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Type Ball Driving Type Manual Seal Material PTFE
Surface Finish Inner Surface Buff Polishing Ball Valve Type 2-way Fitting Type Ferrule
Nominal Diameter 3/8B(10A) Material SUS316L

Please check the type/dimensions/specifications of the part CSM-FS3-10A in the Stainless Steel Valve - CSM Sanitary Mini Ball Valve series.

Frequently Asked Questions (FAQ)

Question: Is oil-free treatment possible?
Answer: There is no JIS standard for oil-free cleaning, but we will perform oil-free cleaning treatment based on our standards.