Stainless Steel Valve - CSH-SS High Ground Insertion Butt Weld Ball Valve

Brand :
CONSUSS

Caution

    Product Description

    • CSH-SS Stainless Steel Valve / Butt Weld Ball Valve• Compliant standard: RoHS10.
    • Main body ball valves shape: straight.
    • Main Body material: Stainless Steel SUS316.
    • CSH-SS ball valve is full bore type.
    • CSH-SS is a 3-piece ball valve.
    • 3-piece ball valves can be easily repaired or replaced for cleaning and maintenance.
    • 3-piece ball valves 3 section are available one main body and two pipe connectors.
    • Handle Shape : Lock Handle type.
    • Nominal diameter 5 sizes are available 15A, 20A, 25A, 40A and 50A.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat