(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MLE bearings are environmentally friendly, clean, lead-free sliding bearings that exhibit excellent sliding characteristics under high surface pressures.
Type | Straight Type | Multi-layer | Steel / bronze sintered / tetrafluoroethylene | Environment | Standard |
---|---|---|---|---|---|
Inner Dia. d(Ø) | 130 | Outer Dia. D(Ø) | 135 | Overall Length L(mm) | 8 |
Max. Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Max. Allowable PV Value(N/mm2•m/s) | 1.63 | Length Type | Single |
Mounting Shaft Fits | h7 | Mounting Hole Fits | H7 | Thickness t(mm) | 2.47 |
Lubrication | Non-Lubricated | Operating Temperature Range(°C) | No::No |
How can we improve?
How can we improve?