1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[For Pneumatics] PSD Packing

[For Pneumatics] PSD Packing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 157.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Compact double-acting type piston dedicated sealing.
· A cross-sectional shape design having outstanding friction characteristics than O-rings and suppresses the occurrence of any rollings or helix angles.
[Applications]
· Standard cylinders.
· Small bore cylinders.
· Compact cylinders.

Part Number
PSD-12F
PSD-16F
PSD-20
PSD-20F
PSD-25F
PSD-30SALE
PSD-30F
PSD-32F
PSD-50F
PSD-63F
PSD-80FSALE
PSD-100F
PSD-125
PSD-125F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter D
(Ø)
I.D. d
(Ø)
Material Specifications Width H
(mm)

฿ 484.65

SKG PACKING 1 Piece(s) 10 Day(s) 127.4[Fluororubber] FKM(RF704)Standard1.6

฿ 419.95

SKG PACKING 1 Piece(s) 10 Day(s) 1611.4[Fluororubber] FKM(RF704)For Heat Resistant1.6

฿ 157.62

PACKING 1 Piece(s) Same day 2014[Nitrile Rubber] NBR(RN713)Standard2.24

฿ 340.12

SKG PACKING 1 Piece(s) 10 Day(s) 2014[Fluororubber] FKM(RF704)For Heat Resistant2.24

฿ 357.12

SKG PACKING 1 Piece(s) 10 Day(s) 2517[Fluororubber] FKM(RF704)For Heat Resistant3

฿ 184.16

฿ 113.39

PACKING 1 Piece(s) Same day 3022[Nitrile Rubber] NBR(RN713)Standard3

฿ 498.56

SKG PACKING 1 Piece(s) 10 Day(s) 3022[Fluororubber] FKM(RF704)For Heat Resistant3

฿ 510.65

SKG PACKING 1 Piece(s) 10 Day(s) 3224[Fluororubber] FKM(RF704)For Heat Resistant3

฿ 773.08

PACKING 1 Piece(s) Same day 5040[Fluororubber] FKM(RF704)For Heat Resistant3.8

฿ 958.74

SKG PACKING 1 Piece(s) 10 Day(s) 6353[Fluororubber] FKM(RF704)For Heat Resistant3.8

฿ 1,485.55

฿ 795.66

PACKING 1 Piece(s) Same day 8065[Fluororubber] FKM(RF704)For Heat Resistant5.6

฿ 2,325.10

SKG PACKING 1 Piece(s) 10 Day(s) 10085[Fluororubber] FKM(RF704)For Heat Resistant5.6

฿ 880.38

PACKING 1 Piece(s) Same day 125110[Nitrile Rubber] NBR(RN713)Standard5.6

฿ 5,750.13

SKG PACKING 1 Piece(s) 10 Day(s) 125110[Fluororubber] FKM(RF704)For Heat Resistant5.6

Loading...

  1. 1

Basic Information

Application Reciprocating Motion Gasket Type Piston Gasket