(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mounts to shaft for transmission via roller chain, belt and gear.
Part Number |
---|
TL250-2 |
TL350-1 |
TL350-2 |
TL700-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Torque (range) (N・m) | Max. Torque (N・m) | Shaft diameter | Length (mm) | Number of disc springs |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,650.00 | TBE TORQUE LIMITER | 1 Piece(s) | Same day | 10 | 30.1~60 | 54 | 12 ~ 22 | 48 | 2 | ||
฿ 5,780.00 | TBE TORQUE LIMITER | 1 Piece(s) | 40 Day(s) | 10 | 60.1~200 | 74 | 18 ~ 25 | 62 | 1 | ||
฿ 6,700.00 | TBE TORQUE LIMITER | 1 Piece(s) | Quote | 10 | 60.1~200 | 149 | 18 ~ 25 | 62 | 2 | ||
฿ 13,033.00 | TBE TORQUE LIMITER | 1 Piece(s) | Quote | 10 | 200.1~2500 | 569 | 32 ~ 64 | 98 | 1 |
Loading...
Function | Limiter | Type | Machine | Operating Condition | Dry |
---|---|---|---|---|---|
Used Motive Energy | General Purpose | Operation Method | Spring | Environment, Applications | Standard |
Maximum Rotation Speed(rpm) | 1800 | Shaft Structure | Through | Tooth Shape | Standard Gear |
Structure | Standard | Feature | Adjustable Torque Type | Cooling | Naturally Cooled |
How can we improve?
How can we improve?