1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Abrasion Resistant Duct Hose Pre-PUR Series AIRDUC HT-PUR 355 (Part Number)

Abrasion Resistant Duct Hose Pre-PUR Series AIRDUC HT-PUR 355
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Wear-resistant hose for transferring powder granules and pellets, applicable to temperatures from -40°C to +125°C. Also suitable for drying pellets and supplying air to printers. Medium thickness type with a hose wall thickness of approximately 1.5 mm. We also respond to requests for quotation.

Part Number
355HT-PUR-32-3040-L10
355HT-PUR-38-1015-L10
355HT-PUR-38-3040-L10
355HT-PUR-40-1015-L10
355HT-PUR-40-3040-L10
355HT-PUR-50-1015-L10
355HT-PUR-50-3040-L10
355HT-PUR-60-1015-L10
355HT-PUR-60-3040-L10
355HT-PUR-65-1015-L10
355HT-PUR-70-1015-L10
355HT-PUR-70-3040-L10
355HT-PUR-75-1015-L10
355HT-PUR-80-1015-L10
355HT-PUR-100-1015-L10
355HT-PUR-100-3040-L10
355HT-PUR-125-1015-L10
355HT-PUR-150-1015-L10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. O.D.
(Ø)
Color Bending Radius
(mm)

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 103242[Transparent (including non-white colors)] Transparency48

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 103848Black55

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 103848[Transparent (including non-white colors)] Transparency55

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 104050Black58

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 104050[Transparent (including non-white colors)] Transparency58

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 105060Black69

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 105060[Transparent (including non-white colors)] Transparency69

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 106070Black81

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 106070[Transparent (including non-white colors)] Transparency81

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 106575Black86

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 107081Black112

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 107081[Transparent (including non-white colors)] Transparency112

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 107586Black118

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 108091Black125

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 10100101Black153

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 10100111[Transparent (including non-white colors)] Transparency153

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 10125136Black187

฿ 100.00

FIT RESIN HOSE 1 Piece(s) Quote 10150161Black222

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Powder / Air / Grains Cutting Service Usage No Properties Antistatic Performance / Abrasion Resistance / Pressure Resistance / Heat resistant / Oil Resistance / Flexibility / High Strength / Other features
Hose Material Heat Resistant Polyurethane+Spring Steel Wire Mounting Metal Fittings No Standard Length(m) 10
Other features details Anti-Twist, Airtight, Liquid-Tight, and Anti-Static Specifications Abrasion Resistant Pellet Feeding Hose Hose clamp 2 pieces included
Constant Use Temperature(℃) -40~125