(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cutaway type of belt that is molded so that core wire is embedded in parallel and is cut to the desired length.
Part Number |
---|
UM10-5M-[200-6000/1]SCWT |
UM20-5M-[200-6000/1]SCWT |
UM20-8M-[125-3750/1]SCWT |
UM20-8YU-[125-3750/1]SCNUW |
UM25-8YU-[125-3750/1]SCNUW |
UM30-5M-[200-6000/1]SCWT |
UM30-8M-[125-3750/1]SCWT |
UM30-8YU-[125-3750/1]SCNUW |
UM40-8YU-[125-3750/1]SCNUW |
UM40-14M-[72-2142/1]SCWT |
UM50-5M-[200-6000/1]SCWT |
UM50-8M-[125-3750/1]SCWT |
UM55-14M-[72-2142/1]SCWT |
UM60-8YU-[125-3750/1]SCNUW |
UM80-8YU-[125-3750/1]SCNUW |
UM85-14M-[72-2142/1]SCWT |
UM100-8M-[125-3750/1]SCWT |
UM100-8YU-[125-3750/1]SCNUW |
UM100-14M-[72-2142/1]SCWT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Series | Nominal Width W (mm) (mm) | Pitch Circumference (mm) | The Number of Teeth | Thermoplastic polyurethane details | Tooth surface canvas treatment |
---|---|---|---|---|---|---|---|---|---|---|---|
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 5M | 10 | 5 | 200 ~ 6000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 10 Day(s) | 5M | 20 | 5 | 200 ~ 6000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 8M | 20 | 8 | 125 ~ 3750 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 10 Day(s) | 8YU | 20 | 8 | 125 ~ 3750 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 8YU | 25 | 8 | 125 ~ 3750 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 11 Day(s) | 5M | 30 | 5 | 200 ~ 6000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 8M | 30 | 8 | 125 ~ 3750 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 8YU | 30 | 8 | 125 ~ 3750 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 8YU | 40 | 8 | 125 ~ 3750 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 14M | 40 | 14 | 72 ~ 2142 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 5M | 50 | 5 | 200 ~ 6000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 11 Day(s) | 8M | 50 | 8 | 125 ~ 3750 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 14M | 55 | 14 | 72 ~ 2142 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 8YU | 60 | 8 | 125 ~ 3750 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 10 Day(s) | 8YU | 80 | 8 | 125 ~ 3750 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 14M | 85 | 14 | 72 ~ 2142 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 8M | 100 | 8 | 125 ~ 3750 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 8YU | 100 | 8 | 125 ~ 3750 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | 14M | 100 | 14 | 72 ~ 2142 | WT (milky-white / hardness 92) | No |
Loading...
Belt Shape | Open End | Belt Tooth Surface | Standard (One Side) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Steel |
How can we improve?
How can we improve?