(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
UNITTA Mectrol Open End Type, Trapezoidal Tooth Profile, Milli-Pitch
It is a trapezoidal tooth profile timing belt. This belt always uses in an automation machine
[Features]
• Belt Shape: Open End
• Belt Tooth Type: T5, T10, AT10, AT20 (trapezoidal tooth profile)
• Tooth Pitch: 5, 10, 20 mm.
• Belt Width: 10, 15, 20 and 25 mm.
• Material:
Tooth rubber: Polyurethane
Core wire: Aramid and steel cord
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Part Number |
---|
UM10-T5-[200-6000/1][K,S]CWT |
UM15-T10-[54-3000/1]SCNUW |
UM20-T5-[200-6000/1][K,S]CWT |
UM20-T10-[54-3000/1]SCNUW |
UM20-T10-[100-3000/1][K,S]CWT |
UM25-AT10-[100-3000/1]SCWT |
UM25-T5-[200-6000/1][K,S]CWT |
UM25-T10-[54-3000/1][K,S]CUW |
UM30-AT10-[100-3000/1]SCWT |
UM30-T5-[108-6000/1]SCNUW |
UM30-T10-[54-3000/1][K,S]CUW |
UM50-AT10-[100-3000/1]SCWT |
UM50-T5-[108-6000/1][K,S]CUW |
UM75-T10-[54-3000/1][K,S]CUW |
UM100-AT20-[50-3000/1]SCWT |
UM100-T5-[108-6000/1][K,S]CUW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Core Wire Material | Belt Series | Nominal Width W (mm) (mm) | Pitch Circumference (mm) | The Number of Teeth | Thermoplastic polyurethane details | Tooth surface canvas treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | UNT MECTROK | 1 Piece(s) | 10 Day(s) | Aramid / Steel Cord | T5 | 10 | 5 | 200 ~ 6000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 11 Day(s) | [Steel Cord] Steel | T10 | 15 | 10 | 54 ~ 3000 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 10 Day(s) | Aramid / Steel Cord | T5 | 20 | 5 | 200 ~ 6000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 11 Day(s) | [Steel Cord] Steel | T10 | 20 | 10 | 54 ~ 3000 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 11 Day(s) | Aramid / Steel Cord | T10 | 20 | 10 | 100 ~ 3000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | [Steel Cord] Steel | AT10 | 25 | 10 | 100 ~ 3000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T5 | 25 | 5 | 200 ~ 6000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T10 | 25 | 10 | 54 ~ 3000 | UW (white / hardness 92A) | No | ||
- | UNT MECTROK | 1 Piece(s) | 11 Day(s) | [Steel Cord] Steel | AT10 | 30 | 10 | 100 ~ 3000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 14 Day(s) | [Steel Cord] Steel | T5 | 30 | 5 | 108 ~ 6000 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T10 | 30 | 10 | 54 ~ 3000 | UW (white / hardness 92A) | No | ||
- | UNT MECTROK | 1 Piece(s) | 11 Day(s) | [Steel Cord] Steel | AT10 | 50 | 10 | 100 ~ 3000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 10 Day(s) | Aramid / Steel Cord | T5 | 50 | 5 | 108 ~ 6000 | UW (white / hardness 92A) | No | ||
- | UNT MECTROK | 1 Piece(s) | 10 Day(s) | Aramid / Steel Cord | T10 | 75 | 10 | 54 ~ 3000 | UW (white / hardness 92A) | No | ||
- | UNT MECTROK | 1 Piece(s) | 11 Day(s) | [Steel Cord] Steel | AT20 | 100 | 20 | 50 ~ 3000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 10 Day(s) | Aramid / Steel Cord | T5 | 100 | 5 | 108 ~ 6000 | UW (white / hardness 92A) | No |
Loading...
Belt Shape | Open End | Belt Tooth Surface | Standard (One Side) | Belt Material | Polyurethane Belt |
---|
How can we improve?
How can we improve?