(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cutaway type of belt that is molded so that core wire is embedded in parallel and is given endless machining to the desired length.
Part Number |
---|
UM10-T5-[108-2000/1][K,S]EUW |
UM10-T5-[200-2000/1][K,S]EWT |
UM20-T5-[200-2000/1][K,S]EWT |
UM20-T10-[100-1000/1][K,S]EWT |
UM25-AT10-[100-1000/1]SEWT |
UM30-AT10-[100-1000/1]SEWT |
UM30-T10-[54-1000/1][K,S]EUW |
UM30-T10-[100-1000/1][K,S]EWT |
UM50-T5-[108-2000/1][K,S]EUW |
UM50-T5-[108-2000/1]SENUW |
UM50-T10-[100-1000/1][K,S]EWT |
UM75-T5-[108-2000/1][K,S]EUW |
UM100-T10-[100-1000/1][K,S]EWT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Core Wire Material | Belt Series | Nominal Width W (mm) (mm) | Pitch Circumference (mm) | The Number of Teeth | Thermoplastic polyurethane details | Tooth surface canvas treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T5 | 10 | 5 | 108 ~ 2000 | UW (white / hardness 92A) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T5 | 10 | 5 | 200 ~ 2000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T5 | 20 | 5 | 200 ~ 2000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T10 | 20 | 10 | 100 ~ 1000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 24 Day(s) | [Steel Cord] Steel | AT10 | 25 | 10 | 100 ~ 1000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | [Steel Cord] Steel | AT10 | 30 | 10 | 100 ~ 1000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T10 | 30 | 10 | 54 ~ 1000 | UW (white / hardness 92A) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T10 | 30 | 10 | 100 ~ 1000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T5 | 50 | 5 | 108 ~ 2000 | UW (white / hardness 92A) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | [Steel Cord] Steel | T5 | 50 | 5 | 108 ~ 2000 | UW (white / hardness 92A) | Available | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T10 | 50 | 10 | 100 ~ 1000 | WT (milky-white / hardness 92) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T5 | 75 | 5 | 108 ~ 2000 | UW (white / hardness 92A) | No | ||
- | UNT MECTROK | 1 Piece(s) | 13 Day(s) | Aramid / Steel Cord | T10 | 100 | 10 | 100 ~ 1000 | WT (milky-white / hardness 92) | No |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Polyurethane Belt |
---|
How can we improve?
How can we improve?