1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UNITTA Mectrol Flex Type, U-Flex

UNT MECTROK

UNITTA Mectrol Flex Type, U-Flex
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

UNITTA Mectrol Flex Type, U-Flex
It is a flex timing belt,which was used in a transmission system in an automation
[Features]
• Belt Shape: Open End
• Belt Tooth Type: T5, T10, T80, AT5, AT10
• Tooth Pitch: 5 and 10 mm.
• Belt Width: 10, 15, 20 and 25 mm.
• Material:
Tooth rubber: Thermoplastic polyurethane UA (white / hardness 92)
Core wire: Steel cord
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

Part Number
UM[15,​20,​25,​30,​50,​75,​100]-T10-[105-300/1]SFUA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
The Number of Teeth Thermoplastic polyurethane details

-

UNT MECTROK 1 Piece(s) 21 Day(s) 15 ~ 100105 ~ 300UA (white / hardness 92)

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Polyurethane Belt
Core Wire Material Steel Belt Series T10 Pitch Circumference(mm) 10
Tooth surface canvas treatment No