1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulse Control Motor Type Pick & Place Unit, Highly Portable Type

Pulse Control Motor Type Pick & Place Unit, Highly Portable Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87,690.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The exterior size of the main body is same as that of the medium type, and can handle a maximum load of "MAX 500 g."

Examples of workpiece transfer units that can be selected for each scenario


Dedicated inquiry form for selection support, demo machine rental is available.
Also accepting requests for document of various products.

Click here for the machine engineering inquiry form

Part Number
X6306W-C08-AS
X6306W-C08-AS-CHH2
X6306W-C08-AS-CHH3
X6306W-C10-AS
X6306W-C10-AS-CHH2
X6306W-C10-AS-CHH3
X6307W-C10-AS
X6308W-C08-AS
X6308W-C08-AS-CHH2
X6308W-C08-AS-CHH3
X6308W-C10-AS
X6308W-C10-AS-CHH2
X6308W-C10-AS-CHH3
X6310W-C08-AS
X6310W-C08-AS-CHH2
X6310W-C08-AS-CHH3
X6310W-C10-AS
X6310W-C10-AS-CHH2
X6310W-C10-AS-CHH3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke X × Z Control Motor Chuck holder Fastest Cycle Time
(sec)

฿ 87,690.35

MEG CAM PPU 1 Piece(s) 13 Day(s) -60×15External input (for Ø8)No0.45

฿ 92,343.07

MEG CAM PPU 1 Piece(s) 13 Day(s) -60×15External input (for Ø8)Presence (For X9612)0.45

฿ 92,345.04

MEG CAM PPU 1 Piece(s) 13 Day(s) -60×15External input (for Ø8)Presence (For X9618)0.45

฿ 87,690.35

MEG CAM PPU 1 Piece(s) 18 Day(s) -60×15External input (for Ø10)No0.45

฿ 92,343.07

MEG CAM PPU 1 Piece(s) 13 Day(s) -60×15External input (for Ø10)Presence (For X9612)0.45

฿ 92,345.04

MEG CAM PPU 1 Piece(s) 13 Day(s) -60×15External input (for Ø10)Presence (For X9618)0.45

฿ 175,120.00

PICK AND PLACE UNIT 1 Piece(s) 30 Day(s) 1070×15External input (for Ø10)No0.45

฿ 91,987.51

MEG CAM PPU 1 Piece(s) 13 Day(s) -80×15External input (for Ø8)No0.5

฿ 96,640.23

MEG CAM PPU 1 Piece(s) 13 Day(s) -80×15External input (for Ø8)Presence (For X9612)0.5

฿ 96,642.21

MEG CAM PPU 1 Piece(s) 13 Day(s) -80×15External input (for Ø8)Presence (For X9618)0.5

฿ 91,987.51

MEG CAM PPU 1 Piece(s) 13 Day(s) -80×15External input (for Ø10)No0.5

฿ 96,640.23

MEG CAM PPU 1 Piece(s) 13 Day(s) -80×15External input (for Ø10)Presence (For X9612)0.5

฿ 96,642.21

MEG CAM PPU 1 Piece(s) 13 Day(s) -80×15External input (for Ø10)Presence (For X9618)0.5

฿ 96,239.18

MEG CAM PPU 1 Piece(s) 13 Day(s) -100×20External input (for Ø8)No0.6

฿ 100,891.90

MEG CAM PPU 1 Piece(s) 13 Day(s) -100×20External input (for Ø8)Presence (For X9612)0.6

฿ 100,893.87

MEG CAM PPU 1 Piece(s) 13 Day(s) -100×20External input (for Ø8)Presence (For X9618)0.6

฿ 96,239.18

MEG CAM PPU 1 Piece(s) 13 Day(s) -100×20External input (for Ø10)No0.6

฿ 100,891.90

MEG CAM PPU 1 Piece(s) 13 Day(s) -100×20External input (for Ø10)Presence (For X9612)0.6

฿ 100,893.87

MEG CAM PPU 1 Piece(s) 13 Day(s) -100×20External input (for Ø10)Presence (For X9618)0.6

Loading...

  1. 1

Basic Information

Built-in sensor Vertex, origin and position determination External Sensors No Stay for controller No
Transportable Mass Upper Limit of Fastest Time(g) 100 Maximum Load Capacity(g) 500