1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[NEW]Electropneumatic Regulator EVS2 series

[NEW]Electropneumatic Regulator EVS2 series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Ideal for pilot regulator control, control at all types of pressure, and slow speed cylinder control in the semiconductor and precision mounting fields.

[Features]
· Compact and lightweight.
· 20% decreased volume and 35% reduced mass from previous models.
· Provides compact and lightweight equipment.
· Increased equipment life.
· Three times that of previous models.
· High accuracy and responsiveness.
· A controller that displays high accuracy and responsiveness in an electronic display.
· Repeat accuracy is 0.3% F.S., analysis is 0.1% F.S., and responds in only 0.1sec (with no load).
· Operation is displayed in two colors.
· With the two-color indicator, when the pressure reaches a set value it shows green, and when it is not at the set value

Part Number
EVS2-[100,​500]-[0,​1,​2,​3]H4[AA,​AV]-3
EVS2-[100,​500]-[0,​1,​2,​3]H4[AA,​AV]-C[11,​13]-3
EVS2-[100,​500]-[0,​1,​2,​3]H6[AA,​AV]-3
EVS2-[100,​500]-[0,​1,​2,​3]H6[AA,​AV]-C[11,​13]-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Connection Type Supply Side, Connection Dia. Control Side, Connection Type Control Side, Connection Dia. Input Signal Cable Option Output Signal Pressure Control Range

-

REGULATOR 1 Piece(s) 10 Day(s) One-Touch---DC0-5V / DC0-10V / DC0-20mA / DC4-20mANA1-5 V / 4-20 mA0.005 to 0.5 MPa / 1 to 100 kPa

-

REGULATOR 1 Piece(s) 10 Day(s) One-Touch---DC0-5V / DC0-10V / DC0-20mA / DC4-20mA1 m (Straight Type) / 3 m (Straight Type)1-5 V / 4-20 mA0.005 to 0.5 MPa / 1 to 100 kPa

-

REGULATOR 1 Piece(s) 10 Day(s) One-Touch---DC0-5V / DC0-10V / DC0-20mA / DC4-20mANA1-5 V / 4-20 mA0.005 to 0.5 MPa / 1 to 100 kPa

-

REGULATOR 1 Piece(s) 10 Day(s) One-Touch---DC0-5V / DC0-10V / DC0-20mA / DC4-20mA1 m (Straight Type) / 3 m (Straight Type)1-5 V / 4-20 mA0.005 to 0.5 MPa / 1 to 100 kPa

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Electropneumatic Applicable Fluid Air
Shape One-Touch Coupling Type Operating Environment Standard Exhaust Mechanism Presence
Adverse Current Function No Pressure Gauge NA