(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Features high precision pressure regulation with its innovative use of a microcomputer for pressure regulation. Provides superb temperature and pressure stability.
Part Number |
---|
EVR-250[0,9]-08 |
EVR-250[0,9]-08-[B,C] |
EVR-250[0,9]-08-[L1,L3,S1,S3] |
EVR-250[0,9]-08-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-08-E2 |
EVR-250[0,9]-08-E2-[B,C] |
EVR-250[0,9]-08-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-08-E2-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-08G |
EVR-250[0,9]-08G-[B,C] |
EVR-250[0,9]-08G-[L1,L3,S1,S3] |
EVR-250[0,9]-08G-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-08G-E2 |
EVR-250[0,9]-08G-E2-[B,C] |
EVR-250[0,9]-08G-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-08G-E2-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-08N |
EVR-250[0,9]-08N-[B,C] |
EVR-250[0,9]-08N-[L1,L3,S1,S3] |
EVR-250[0,9]-08N-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-08N-E2 |
EVR-250[0,9]-08N-E2-[B,C] |
EVR-250[0,9]-08N-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-08N-E2-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-18 |
EVR-250[0,9]-18-[B,C] |
EVR-250[0,9]-18-[L1,L3,S1,S3] |
EVR-250[0,9]-18-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-18-E2 |
EVR-250[0,9]-18-E2-[B,C] |
EVR-250[0,9]-18-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-18-E2-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-18G |
EVR-250[0,9]-18G-[B,C] |
EVR-250[0,9]-18G-[L1,L3,S1,S3] |
EVR-250[0,9]-18G-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-18G-E2 |
EVR-250[0,9]-18G-E2-[B,C] |
EVR-250[0,9]-18G-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-18G-E2-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-18N |
EVR-250[0,9]-18N-[B,C] |
EVR-250[0,9]-18N-[L1,L3,S1,S3] |
EVR-250[0,9]-18N-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-18N-E2 |
EVR-250[0,9]-18N-E2-[B,C] |
EVR-250[0,9]-18N-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-18N-E2-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-28 |
EVR-250[0,9]-28-[B,C] |
EVR-250[0,9]-28-[L1,L3,S1,S3] |
EVR-250[0,9]-28-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-28-E2 |
EVR-250[0,9]-28-E2-[B,C] |
EVR-250[0,9]-28-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-28-E2-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-28G |
EVR-250[0,9]-28G-[B,C] |
EVR-250[0,9]-28G-[L1,L3,S1,S3] |
EVR-250[0,9]-28G-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-28G-E2 |
EVR-250[0,9]-28G-E2-[B,C] |
EVR-250[0,9]-28G-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-28G-E2-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-28N |
EVR-250[0,9]-28N-[B,C] |
EVR-250[0,9]-28N-[L1,L3,S1,S3] |
EVR-250[0,9]-28N-[L1,L3,S1,S3][B,C] |
EVR-250[0,9]-28N-E2 |
EVR-250[0,9]-28N-E2-[B,C] |
EVR-250[0,9]-28N-E2-[L1,L3,S1,S3] |
EVR-250[0,9]-28N-E2-[L1,L3,S1,S3][B,C] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Supply Side, Connection Type | Supply Side, Connection Dia. | Control Side, Connection Type | Control Side, Connection Dia. | Input Signal | Body Format | Bracket Options | Cable Option | Exhaust Options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-10V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-10V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-10V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-10V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-10V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-10V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-10V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-10V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-10V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-10V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-10V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-10V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-10V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-5V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-5V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-5V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-5V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-5V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-5V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC0-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC1-5V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC1-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC1-5V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC1-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | Rc | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC1-5V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC1-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC1-5V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC1-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | G | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC1-5V | Manifolds / Single Item | NA | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC1-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | Rc1/4 Port | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC1-5V | Manifolds / Single Item | NA | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | NA | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC1-5V | Manifolds / Single Item | NA | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer | ||
- | REGULATOR | 1 Piece(s) | 10 Day(s) | NPT | - | - | - | DC1-5V | Manifolds / Single Item | B-Type Brackets Included / C Type Brackets Included | L-Shape Type 1 m Included / Straight Type 1 m Attached / L-Shape Type 3 m Included / Straight Type 3 m Attached | With Silencer |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Operating Environment | Standard | Exhaust Mechanism | Presence |
Adverse Current Function | No | Pressure Gauge | NA |
How can we improve?
How can we improve?