(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for safe use in a dangerous atmosphere. Also suitable for outside-use.
Part Number |
---|
4F310EX-08-G[9,10,11,13]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-N-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-N[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-NR-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-NR[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-P[1,]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-P[1,][NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-P[1,]N-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-P[1,]N[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-P[1,]NR-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-P[1,]NR[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-P[1,]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-P[1,]R[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-08-G[9,10,11,13]-R[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-N-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-N[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-NR-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-NR[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-P[1,]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-P[1,][NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-P[1,]N-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-P[1,]N[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-P[1,]NR-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-P[1,]NR[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-P[1,]R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-P[1,]R[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-R-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4F310EX-10-G[9,10,11,13]-R[NC,NO]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plug | 3-Port Valve Specification Plug Assembly | Applicable cable outer diameter | Change of Manual Equipment Position | Mounting Foot |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | NA | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | Attachment (for 3 Ports) | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | L-Type Brackets Included / With U-Type Bracket | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | NA | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | NA | ||
- | PILOT OPERATED VALVE | 1 Piece(s) | 7 Day(s) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Rp | - | NA | C1: A; E1: R1 Combination Included / C2: B; E2: R2 Combination Included | φ7.5 to φ9.5 / φ9.5 to φ10.5 / φ10.5 to φ11.5 / φ11.5 to φ13.5 | Available | NA |
Loading...
Type | Electromagnetic Valve | Application | Single Item Operating | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Direct | Specifications | Standard / Explosion Proofing / Drip Proofing / Oil-Free | Number of Solenoids | Single |
Switching Type | 2-position exhaust | Status at Power Off | Self-reset(differential pressure return) | Applicable Cylinder Dia.(Ø) | 63 to 100 |
Plumbing | Direct piping | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
Pilot Air Supply | Internal | Manual Equipment | Lock | Check Valve | NA |
How can we improve?
How can we improve?