1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CREFORM Parts, Mounting Parts, Plastic Joint J-113A (J-113AGR)

YZK PLASTIC JOINTS

CREFORM Parts, Mounting Parts, Plastic Joint J-113A (J-113AGR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

ø28 (diameter 28 mm) plastic joint.
[Features]
·It is widely used at production sites (manufacturing sites, food factories) as a simple improvement (Kaizen) tool for manufacturing.
·The plastic joint is a light and durable assembly material that is adhesively fixed with the Sun Arrow adhesive liquid dedicated CREFORM.
·Materials: plastic.

Drawing

Dimensional drawing of J-113A

Dimensional drawing

Product Specifications

J-113AIVO

J-113AIVO

J-113AGR

J-113AGR

  • Color: ivory, gray
Part Number
J-113AGR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color

฿ 45.88

YZK PLASTIC JOINTS 1 Piece(s) 3 Day(s) -[Resin] PlasticGray

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type Through Operating Environment Standard
Type For Retention (Ceiling Mounting, etc.; Single Flanged)

Please check the type/dimensions/specifications of the part J-113AGR in the CREFORM Parts, Mounting Parts, Plastic Joint J-113A series.

Products with similar specification

Part Number
J-113AIVO
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMaterial Color

฿ 36.94

1 Piece(s) 3 Day(s) 10[Resin] PlasticIvory