(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.
J-113IVO
J-113GR
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Middle |
---|---|---|---|---|---|
Applicable Pipe Dia.(φ),(Squre) | 28 | Intermediate Joint Type | Through | Operating Environment | Standard |
Type | For Retention (Offset Type) |
Please check the type/dimensions/specifications of the part J-113GR in the Erector Parts Mounting Part Plastic Joint J-113 series.
Part Number |
---|
J-113IVO |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Material | Color |
---|---|---|---|---|---|---|---|
฿ 34.67 | 1 Piece(s) | Same day | 10 | [Resin] Plastic | Ivory |
How can we improve?
How can we improve?