(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.
Mounting Method | Plug Style | Type | Plastic Joint | Joint Type | Middle |
---|---|---|---|---|---|
Material | Plastic | Applicable Pipe Dia.(φ),(Squre) | 28 | Intermediate Joint Type | Through |
Operating Environment | Cold Resistance | Color | Ivory | Type | For Retention (Through Type) |
Please check the type/dimensions/specifications of the part J-102BIVO in the CREFORM Parts, Mounting Parts, Plastic Joint J-102B series.
How can we improve?
How can we improve?