1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Parts, Mounting Parts, Plastic Joint J-15B

YZK PLASTIC JOINTS

CREFORM Parts, Mounting Parts, Plastic Joint J-15B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The plastic joint is a light and durable assembled material, which is adhesively fixed by using Sun Arrow adhesive dedicated for CREFORM.

Part Number
J-15BIVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 109.96

YZK PLASTIC JOINTS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Intermediate Joint Type 5-way
Operating Environment Cold Resistance Color Ivory Type For Middle Connection (5 directions / 1 through)

Please check the type/dimensions/specifications of the part J-15BIVO in the CREFORM Parts, Mounting Parts, Plastic Joint J-15B series.