1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Erector Parts Mounting Part Plastic Joint J-12C

YZK PLASTIC JOINTS

Erector Parts Mounting Part Plastic Joint J-12C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 70.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The plastic joint is a light and durable assembled material, which is adhesively fixed by using erector dedicated Sun Arrow adhesive.

Part Number
J-12CIVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 70.80

YZK PLASTIC JOINTS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Middle Corner
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Intermediate/Corner Type L-Type (1 Direction Through)
Operating Environment Cold Resistance Color Ivory Type Middle/For Connections (3-Direction/1-Through Type/Narrow and Small)

Please check the type/dimensions/specifications of the part J-12CIVO in the Erector Parts Mounting Part Plastic Joint J-12C series.