1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Parts, Mounting Parts, Plastic Joint J-5

YZK PLASTIC JOINTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 68.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Light and durable plastic joint that is adhesive-fixed with Sun Arrow adhesive.
[Features]
· ø28 (28 mm diameter) plastic joint.
· Various shapes can be created in combination with the CREFORM pipe.
· Adhesive fixed plastic joint.
[Applications]
· Used for corners. Product is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.

Part Number
J-5IVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 68.84

YZK PLASTIC JOINTS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Plastic Joint Joint Type Corner
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Corner Type L-Type-1
Operating Environment Standard Color Ivory Type For Corners (2 directions)

Please check the type/dimensions/specifications of the part J-5IVO in the CREFORM Parts, Mounting Parts, Plastic Joint J-5 series.