(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The smooth motion created by the cam achieves high speed and a stable transport.
● Examples of workpiece transfer units that can be selected for each scenario
● Dedicated inquiry form for selection support, demo machine rental is available.
Also accepting requests for document of various products.
Click here for the machine engineering inquiry form
Part Number |
---|
X6076WSL-ULD-0.2-60-1.4-IM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Motor | Fastest Cycle Time (sec) | Transportable Mass Upper Limit of Fastest Time (g) | Maximum Load Capacity (g) | Arm arrangement (horizontal direction) | Arm arrangement (vertical direction) | Operation | Stroke (front-back) (mm) | Stroke (up-down) (mm) | Operating Voltage (V) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 136,893.20 | MEG CAM PPU | 1 Piece(s) | 19 Day(s) | Induction / brake included | 1.4 | 800 | 1700 | Left | Over | ULD (discharge) | 100 | 50 | Three-Phase 200 V | 60 |
Loading...
Built-in sensor | Includes one origin point photo-microsensor | Cover for external sensor | No | Type name | Side carry |
---|
How can we improve?
How can we improve?