1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cam Drive Type Pick & Place Unit, Side Carry Type (Part Number)

MEG CAM PPU

Cam Drive Type Pick & Place Unit, Side Carry Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 82,691.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The smooth motion created by the cam achieves high speed and a stable transport.

Examples of workpiece transfer units that can be selected for each scenario


Dedicated inquiry form for selection support, demo machine rental is available.
Also accepting requests for document of various products.

Click here for the machine engineering inquiry form

Part Number
X6071SR-LD-0.2-50-1.6-I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipControl Motor Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Maximum Load Capacity
(g)
Arm arrangement (horizontal direction) Arm arrangement (vertical direction) Operation Stroke (front-back)
(mm)
Stroke (up-down)
(mm)
Operating Voltage
(V)
Frequency
(Hz)

฿ 110,886.30

MEG CAM PPU 1 Piece(s) 23 Day(s) Induction1.68001300LightUnderLD (input)10050Three-Phase 200 V50

Loading...

  1. 1

Basic Information

Built-in sensor Includes one origin point photo-microsensor Cover for external sensor No Type name Side carry

Please check the type/dimensions/specifications of the part X6071SR-LD-0.2-50-1.6-I in the Cam Drive Type Pick & Place Unit, Side Carry Type series.

Products with similar specification

Part Number
X6071L-LD-0.2-50-1.4-IM
X6071L-LD-0.2-50-1.6-I
X6071L-LD-0.2-50-1.6-IM
X6071SR-LD-0.2-50-1.6-IM
X6071SR-LD-0.2-50-2.3-I
X6071SR-LD-0.2-50-2.3-IM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipControl Motor Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Maximum Load Capacity
(g)
Arm arrangement (horizontal direction) Arm arrangement (vertical direction) Operation Stroke (front-back)
(mm)
Stroke (up-down)
(mm)
Operating Voltage
(V)
Frequency
(Hz)

฿ 114,097.97

1 Piece(s) 19 Day(s) Induction / brake included1.48001500LeftUnderLD (input)10030Three-Phase 200 V50

฿ 104,976.42

1 Piece(s) 23 Day(s) Induction1.611001500LeftUnderLD (input)10030Three-Phase 200 V50

฿ 114,097.97

1 Piece(s) 19 Day(s) Induction / brake included1.611001500LeftUnderLD (input)10030Three-Phase 200 V50

฿ 120,007.85

1 Piece(s) 19 Day(s) Induction / brake included1.68001300LightUnderLD (input)10050Three-Phase 200 V50

฿ 110,886.30

1 Piece(s) 23 Day(s) Induction2.313001300LightUnderLD (input)10050Three-Phase 200 V50

฿ 120,007.85

1 Piece(s) 19 Day(s) Induction / brake included2.313001300LightUnderLD (input)10050Three-Phase 200 V50