(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The smooth motion created by the cam achieves high speed and a stable transport.
● Examples of workpiece transfer units that can be selected for each scenario
● Dedicated inquiry form for selection support, demo machine rental is available.
Also accepting requests for document of various products.
Click here for the machine engineering inquiry form
Part Number |
---|
X6074HSL-LD-0.2-60-2.3-I |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Motor | Fastest Cycle Time (sec) | Transportable Mass Upper Limit of Fastest Time (g) | Maximum Load Capacity (g) | Arm arrangement (horizontal direction) | Arm arrangement (vertical direction) | Operation | Stroke (front-back) (mm) | Stroke (up-down) (mm) | Operating Voltage (V) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 197,553.27 | MEG CAM PPU | 1 Piece(s) | 23 Day(s) | Induction | 2.3 | 2000 | 2000 | Left | Under | LD (input) | 100 | 50 | Three-Phase 200 V | 60 |
Loading...
Built-in sensor | Includes one origin point photo-microsensor | Cover for external sensor | No | Type name | Side carry |
---|
Please check the type/dimensions/specifications of the part X6074HSL-LD-0.2-60-2.3-I in the Cam Drive Type Pick & Place Unit, Side Carry Type series.
Part Number |
---|
X6071L-LD-0.2-50-1.4-IM |
X6071L-LD-0.2-50-1.6-I |
X6071L-LD-0.2-50-1.6-IM |
X6074HSL-LD-0.2-60-2.3-IM |
X6074HSL-LD-100-50-1.1-I |
X6074HSL-LD-100-50-1.4-I |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Control Motor | Fastest Cycle Time (sec) | Transportable Mass Upper Limit of Fastest Time (g) | Maximum Load Capacity (g) | Arm arrangement (horizontal direction) | Arm arrangement (vertical direction) | Operation | Stroke (front-back) (mm) | Stroke (up-down) (mm) | Operating Voltage (V) | Frequency (Hz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114,097.97 | 1 Piece(s) | 19 Day(s) | Induction / brake included | 1.4 | 800 | 1500 | Left | Under | LD (input) | 100 | 30 | Three-Phase 200 V | 50 | ||
฿ 104,976.42 | 1 Piece(s) | 23 Day(s) | Induction | 1.6 | 1100 | 1500 | Left | Under | LD (input) | 100 | 30 | Three-Phase 200 V | 50 | ||
฿ 114,097.97 | 1 Piece(s) | 19 Day(s) | Induction / brake included | 1.6 | 1100 | 1500 | Left | Under | LD (input) | 100 | 30 | Three-Phase 200 V | 50 | ||
฿ 206,659.66 | 1 Piece(s) | 23 Day(s) | Induction / brake included | 2.3 | 2000 | 2000 | Left | Under | LD (input) | 100 | 50 | Three-Phase 200 V | 60 | ||
฿ 197,553.27 | 1 Piece(s) | 23 Day(s) | Induction | 1.1 | 1100 | 2000 | Left | Under | LD (input) | 100 | 50 | Single-phase100V | 50 | ||
฿ 197,553.27 | 1 Piece(s) | 23 Day(s) | Induction | 1.4 | 1600 | 2000 | Left | Under | LD (input) | 100 | 50 | Single-phase100V | 50 |
How can we improve?
How can we improve?