Power Ace (5 V)

Brand :
BANDO CHEMICAL

Caution

    Product Description

    This belt enables high power transmission and a longer lifespan. It has excellent heat resistance, oil resistance, and weather resistance.
    [Features]
    · It has high transmission capacity and enables space saving by reducing the number of belts required (compared to V-belt: approximately 1/3).
    · It has excellent oil resistance, heat resistance, flame retardancy, aging resistance, weather resistance, and other performance characteristics.
    · The ESD safe performance meets the U.S. RMA standard (assumed to be 6 MΩ or less).
    · Thanks to the composition materials and manufacturing method, excellent dimensional stability is achieved, and together with matched sets, uniform power transmission is possible.
    · There is almost no change in dimension during storage.
    [Applications]
    · Effective for compact transmission devices, labor-saving in various fields, and cost reduction.

    Drawing

    Power Ace (5 V) Drawing

    a×b (mm): 16.0×13.5

    Product Specification

    Structure

    Power Ace (5 V) Structure

    *The nominal number of Power Ace is represented by multiplying the effective outer circumference of the belt (in inches) by 10.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Power Ace (5 V) | BANDO CHEMICAL | MISUMI Thailand