V-belt Red (Type A)

Brand :
BANDO CHEMICAL

Caution

    Product Description

    It uses synthetic rubber and has excellent heat resistance and oil resistance. It has ESD safe performance.
    [Features]
    · Low cost per transmission horsepower.
    · Commercially available.
    · Easy handling.
    · Uses heavy-duty, low-stretch polyester cords and a special synthetic rubber compound, delivering approximately 60% more power compared to standard models.
    · Electrical resistance (ESD safe performance) is 0.05–0.2 MΩ (measured across a 216 mm V-belt), meeting the U.S. RMA standard (requirement: 6 MΩ or less).
    · It has excellent heat resistance, oil resistance, chemical resistance, and flame retardancy.
    [Applications]
    · Various industrial machines such as air conditioning equipment, compressors, and metal processing machines.

    Product Specification

    • Dimension a×b: 12.7×8.0
    • Size range: 13–260

    Structure

    V-belt Red (Type A) Structure

    Product Feature Details

    V-belt Red (Type A) Lifespan Comparison

    The graph above shows the relationship between ambient temperature and belt lifespan, with the average belt lifespan at room temperature set as 1.0.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat