(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An extremely versatile V-belt.
[Features]
· Low cost per horsepower transmission.
· Marketable.
· Easy to handle.
[Applications]
· For various industrial machinery such as air conditioning equipment, compressors and metal processing machines.
Part Number |
---|
M19 |
M21 |
M22 |
M23 |
M24 |
M25 |
M26 |
M27 |
M28 |
M29 |
M30 |
M31 |
M32 |
M33 |
M34 |
M35 |
M36 |
M37 |
M38 |
M39 |
M40 |
M41 |
M42 |
M43 |
M44 |
M45 |
M46 |
M47 |
M48 |
M49 |
M50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Effective Circumference Length (mm) |
---|---|---|---|---|---|---|
฿ 39.27 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 483 | ||
฿ 43.40 | BAN VBELTM | 1 Piece(s) | Same day | 533 | ||
฿ 45.47 ฿ 27.38 | BAN VBELTM | 1 Piece(s) | Same day | 559 | ||
฿ 47.53 ฿ 28.62 | BAN VBELTM | 1 Piece(s) | Same day | 584 | ||
฿ 49.60 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 610 | ||
฿ 51.67 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 635 | ||
฿ 53.73 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 660 | ||
฿ 55.80 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 686 | ||
฿ 57.87 ฿ 34.82 | BAN VBELTM | 1 Piece(s) | Same day | 711 | ||
฿ 59.93 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 737 | ||
฿ 62.00 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 762 | ||
฿ 64.07 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 787 | ||
฿ 66.13 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 813 | ||
฿ 68.20 | BAN VBELTM | 1 Piece(s) | 15 Day(s) | 838 | ||
฿ 70.27 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 864 | ||
฿ 72.33 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 889 | ||
฿ 74.40 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 914 | ||
฿ 76.47 | BAN VBELTM | 1 Piece(s) | 15 Day(s) | 940 | ||
฿ 78.53 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 965 | ||
฿ 80.60 | BAN VBELTM | 1 Piece(s) | 15 Day(s) | 991 | ||
฿ 82.67 | BAN VBELTM | 1 Piece(s) | Same day | 1016 | ||
฿ 84.73 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1041 | ||
฿ 86.80 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1067 | ||
฿ 88.87 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1092 | ||
฿ 90.93 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1118 | ||
฿ 93.00 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1143 | ||
฿ 100.00 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1168 | ||
฿ 100.00 | BAN VBELTM | 1 Piece(s) | 7 Day(s) | 1194 | ||
฿ 99.20 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1219 | ||
฿ 101.27 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1245 | ||
฿ 103.33 | BAN VBELTM | 1 Piece(s) | 8 Day(s) | 1270 |
Loading...
Belt Series | M | Number of Tracks | 1 Rows | Properties | Standard |
---|---|---|---|---|---|
Thickness(mm) | 5.5 | Width(mm) | 10.0 |
How can we improve?
How can we improve?