V-belt Standard (A Type)

Brand :
BANDO CHEMICAL

Caution

    Product Description

    The most general-purpose V-belt.
    [Features]
    · Low cost per transmission horsepower.
    · Commercially available.
    · Easy handling.
    [Applications]
    · Various industrial machines such as air conditioning equipment, compressors, and metal processing machines.

    Product Specification

    Belt typeDimensions
    a x b
    Size RangeStandard nominal number
    Shape A12.7 x 8.013 to 26020 to 100, 102, 105, 108, 110, 112, 115, 118, 120, 122, 125, 128, 130, 135, 140, 145, 150, 155, 160, 170, 180

    Drawing

    Structural Drawing

    V-belt Standard (Type A) Structure
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    V-belt Standard (A Type) | BANDO CHEMICAL | MISUMI Thailand