1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Energy Conservation Power Ace (5V) (E5V750)

BAN POWER ACE

Energy Conservation Power Ace (5V) (E5V750)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

V-belt allows for reduction of power of factory equipment. Narrow width V-belt type can save energy.

[Features]
· Reduce torque loss and improve transmission efficiency.
· Allows energy saving & CO2 reduction.
· Changing of pulleys not necessary, and can be used by just changing the belt.
· Reduction in belt bending rigidity and suppression of self-heating achieved, for stable lifetime performance exceeding power ace.

 
Part Number
E5V750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Circumference Length
(mm)

฿ 2,602.31

BAN POWER ACE 10 Piece(s) 13 Day(s) 1905

Loading...

  1. 1

Basic Information

Belt Series 5V Number of Tracks 1 Rows Properties High power transmission
Additional Function Notched