Bancoran VC Type 6

Brand :
BANDO CHEMICAL

Caution

    Product Description

    Uses polyurethane, enabling clean transmission. Transmission loss and power consumption are reduced.
    [Features]
    · Space saving design is possible due to high flexibility and high coefficient of friction.
    · Clean transmission is possible without rubber shedding.
    [Applications]
    · For driving and conveying applications in electric appliances such as sewing-machines and washing machines, as well as automated equipment such as ATMs

    Drawing

    Bancoran VC Type 6 External Shape Drawing

    a x b (mm): 6 x 4

    Product Specification

    Structure

    VC type (with inner cogs)

    Bancoran VC Type 6 Structure

    Pulley

    Please use a pulley for the Bancoran V-belt with the following groove dimensions.

    Bancoran VC Type 6 Pulley
    Pulley shapeWhfGroove Angle α ±0.5°
    Outer Diameter (do) Rangeα (degrees)
    VC-65.65.02.016 < do ≤ 2036
    20 < do ≤ 5037
    50 <38
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Bancoran VC Type 6 | BANDO CHEMICAL | MISUMI Thailand