(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The V-belt makes it possible to reduce the electrical power of factory equipment. Pulley replacement is not required.
[Features]
· Reduces torque loss and has improved transmission efficiency. Energy saving of up to 6% (approximately) is possible, which contributes to CO2 reduction.
· Can be used with a standard V pulley and may be used simply by changing the belt.
· Generates even lower heat by reducing the belt bending rigidity.
 More durable than standard with a stable lifespan above red.
[Applications]
· Useful for air conditioners used in factories, industrial facilities, etc. Also suitable for general industrial-use machinery such as compressors.
Belt Series | B | Number of Tracks | 1 Rows | Properties | Standard |
---|---|---|---|---|---|
Additional Function | Notched | Thickness(mm) | 10.3 | Width(mm) | 16.7 |
Please check the type/dimensions/specifications of the part ERB36 in the Energy Saving Red (B Type) series.
Part Number |
---|
ERB100 |
ERB34 |
ERB35 |
ERB37 |
ERB38 |
ERB39 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Effective Circumference Length (mm) |
---|---|---|---|---|---|
฿ 2,061.70 | 1 Piece(s) | 11 Day(s) | 2540 | ||
฿ 1,016.17 | 1 Piece(s) | 11 Day(s) | 864 | ||
฿ 1,025.47 | 1 Piece(s) | 10 Day(s) | 889 | ||
฿ 1,094.18 | 1 Piece(s) | 10 Day(s) | 940 | ||
฿ 1,094.18 | 1 Piece(s) | 10 Day(s) | 965 | ||
฿ 1,094.18 | 1 Piece(s) | 11 Day(s) | 991 |
How can we improve?
How can we improve?