1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Clutch PB Series

Cam Clutch PB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Key holding can be performed on the outer ring for gears, sprockets, pulleys, etc. with small outer diameters.
Suitable for low to medium speeds.
Uses oil-impregnated metal bearings.

 
Part Number
PB6-RH
PB8-LH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum Rotation Speed
(rpm)
Max. Torque
(N・m)
Shaft diameter Inner ring-side key groove Maximum idling speed (shaft / inner ring)
(r/min)
Mating

฿ 38,670.00

TBE CAM CLUTCH 1 Piece(s) 20 Day(s) -800382205 x 21500Right

฿ 37,317.00

TBE CAM CLUTCH 1 Piece(s) Quote 10650568257 x 31200Left

Loading...

  1. 1

Basic Information

Function Clutch Type Machine Operating Condition Dry
Environment, Applications Standard Torque (range)(N・m) 200.1~2500 Main Body Mounting Type On-axis mounting (dry bearing)
Shaft Structure Through Structure Standard Cooling Naturally Cooled
Operating Temperature Range(°C) 0::70