(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This type has a keyway in the BB-type inner and outer rings. Key is included.
Function | Clutch | Type | Machine | Operating Condition | Dry |
---|---|---|---|---|---|
Environment, Applications | Standard | Maximum Rotation Speed(rpm) | 900 | Torque (range)(N・m) | 200.1~2500 |
Max. Torque(N・m) | 260 | Main Body Mounting Type | On-axis mounting (ball bearings) | Shaft Structure | Through |
Structure | Compact | Cooling | Naturally Cooled | Operating Temperature Range(°C) | -30::80 |
Shaft diameter | 40 | Inner ring-side key groove | 12 x 43.3 | Outer ring-side key groove | 10 x 77.0 |
Maximum idling speed (shaft / inner ring)(r/min) | 1800 |
How can we improve?
How can we improve?